Page 99 - MISUMI SINGAPORE Economy Series
P. 99

1  Economy series  Product Overview  Product Overview                         Economy series       1
 Lead Screws
                                                                                  Lead Screws
 Ball Screws /    Lead Screws / Actuators  vs Standard Type  QFeatures of Each Part of the Lead Screw and Related Products  Lead Screws / Actuators  Ball Screws /



 Saving
 up to
           Feature: Finish the shaft end machining according to the dimensions of the support unit
 Rolled Ball   Screws  Economy series   80 %  · Lead Screws P. 98~P. 110                           Screws  Rolled Ball
 Lead Screw and

                  Customer only needs to select D, L or S.
                  There are keyway, threaded hole processing and other items in the alteration, so tools such as handles can be installed.

 P.37  Related Products  Economy series Lead Screw and   Retaining ring groove machining   Male thread machining   P.37
 Precision Ball   Screws  Semi-finished screws in stock  Support Unit  3.2 R0.3  B  R0.3 R0.3   0  E-0.05  6.3   0  E-0.1  Screws  Precision Ball
                                                  (support side)
                                                                      (fixed side)
                                                                         M
                                                 m
                                                                       3.2
 P.59  Easy design, greatly reducing          Rh7  e  3.2    D         3.2  A  15         Qh7      P.59
 design time
 Support Units    for Ball Screw                 3.2  F             L   T       S       6.3        for Ball Screw  Support Units
                                                                            6.3
 P.81    · Nuts P.111~P.114                                                    2-C0.5  R0.4  C0.5  P.81

 Motor   Brackets  QAllowing to significantly reduce the design time of the lead screw rotating unit  Product series: Standard flanged type, Compact   K  1.6  Brackets  Motor
                      flanged type, Nut Wide Block, etc.
 Economy series standardized parts  · Standardize support unit  Feature: The shapes are fully equipped to   D1  d  Dh8
 Standardize the special "support unit" for lead screw.
 P.91  Lead Screws  There is no need to design the bearing mechanism.  correspond to different use cases.  P.C.D.  P.C.D.  1.6  P.91
                 All models in stock, allowing same-day
 Lead Screws  Stop Plates  · Standardize the shape of lead screw shaft end  shipment at the earliest  D  T  L1  Lead Screws
 If the shaft diameter and length are determined, they
 can be combined directly with the support unit.

 P.93  Fixed Side   Support Side   There is no need for complicated shaft end shape   · Lead Screw Support Units and Stop Plates P.115~P.127  P.93
 design.
 Support Unit
 Lead Screw   Nuts  Support Unit  · No need for combination design of various parts  Feature: The support unit with preloaded radial bearings is suitable for the lead screw rotating units.  Nuts  Lead Screw
 If the specifications of each part are met, it can be
          The fixed side and support side of the support unit can be purchased as a set. The price is more favorable than when purchased as a single piece.
 The lead screw rotating unit
 assembled directly.
 can be completed only by
 various parts.
 P.111  Position Indicators  selecting standard parts.  There is no need for complicated combination design of   Product series: Square Type, Round Type  Stop Plates For Support Unit Square Type  P.111
                                        Support Unit Support Side Square Type
            Support Unit Fixed Side Square Type
 Lead Screws   Support Units  QReference thread tooth shape of Lead Screws (30 Degree Trapezoidal)  Support Units  Lead Screws
 P.115  H=1.866P  H1=0.5P  d2=d-0.5P  d1=d-P  D=d  D2=d2  D1=d1                                    P.115
 Stop Plates /    Position Indicators  H/2  H1/2  Female Thread  Male Thread                       Position Indicators  Stop Plates /

 15° 15°
 P.119  H  H/2  H1  Male Thread  d1 or D1  d2 or D2  d or D  d: O.D. d1: Thread bottom dia. d2: Effective dia.  · Position Indicators P.128~P.130  P.119
 30°
 Female Thread
          Product series: available with 3 mounting types and 2 sleeve materials, featuring economy series yellow
 Actuators  P  D: Thread bottom dia. D1: I.D. D2: Effective dia. P: Pitch H1: Height of screwing part  housing and pitch coverage for economy series lead screws.  Actuators
          Feature: digital rolling display, easy to read, allowing for convenient positioning and indexing through feed screw.
 P.131  QLead screw specification accuracy  Standard Type  Front Type  Vertical Type               P.131
          Mounting                                                                 Reading Display
 QRunout Measurement Method  Position  Suitable for use when the indicator needs to   Suitable for use when the indicator needs to   Suitable for use when the indicator needs to be
 Item  Content    be installed below the operator’s line of sight.  be installed near the operator’s line of sight.  installed on a vertically-mounted screw mechanism.
 Screw accuracy  Class 7e
 Nut accuracy  Class 7H                                                                 1/10 digit
 D       Normal Type                                                                     1/100 digit
 Single pitch error  ±0.02  Stainless                                                    (Scale)
          Steel Type
 Accumulated pitch error  ±0.15/300mm
 Total length runout tolerance  See P. 96 Table  (20)  (20)
                                                                                                  94
   94   95   96   97   98   99   100   101   102   103   104