Page 97 - MISUMI SINGAPORE Economy Series
P. 97

1                      Motor Brackets For Stepper Motors                                           1


 Ball Screws /    Lead Screws / Actuators        Representative model: E-TBMD42-22   Shipping      Lead Screws / Actuators  Ball Screws /




                                                       10.99
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 5 days              Screws  Rolled Ball


                                                      Quantity
                                                                       1~9
                                                                                       10~
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.    Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               T
                                                             T/2
 P.59        A6061   Clear Anodized             P           2- φ d1 Through                        P.59
 Support Units    for Ball Screw               #C        4-V Through                               for Ball Screw  Support Units
                                                W


 P.81                                                                                              P.81

 Motor   Brackets                                                H1         DH8                    Brackets  Motor

                                                             H2  3h
 P.91                                                                                              P.91
 Lead Screws         Part Number          3Shaft height h  4SET Product*  DH8  C    W       V       Lead Screws
                                                F



 P.93          1Type     2Applicable motor series  22       S        22     31     42.5   Round    P.93
                                                                                          φ3.6
                            42
                                 42 Series
 Lead Screw   Nuts  E-TBMD                       ±0.04   purchased                         Hole    Nuts  Lead Screw
                                                           SET
                                                          (Can be
                                                          as a set)
                                                                           47.14
                                           30
                                                                     38.1
                                 57 Series
                            57
 P.111    E - SET product for S includes motor bracket and fixed side screw support unit. Please check the specific model on the official website.  57  M4 Coarse  P.111
 Lead Screws   Support Units  E - SET product for SET includes motor bracket, fixed side screw support unit and support side screw support unit. Please check the specific model on the official website.  Support Units  Lead Screws
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
                                                                22
                                  E-TBMD42
 P.115    Example    Part Number (1Type · 2Applicable motor series)  - -  3Shaft height h  -  4SET Product  P.115
                                                                              S
                                  E-TBMD42               - -    22      - -  SET
                                  E-TBMD42
                                                                22
 Stop Plates /    Position Indicators  motor series  H1  H2  F  P  T  d1  Recommended MISUMI economy series ball screw shaft diameter  Position Indicators  Stop Plates /
          Applicable
                                                           8
                                                                  10
                                                                                     20
                                                                        12
                                                                                            25
                                                                               15
 P.119                                                                                             P.119
          42 Series  44   19     66    52     12    5.5    G      G     P
 Actuators  57 Series  60  25    98    80     14    8.5                        G     P      G       Actuators
 P.131    E The recommended MISUMI economy series ball screw is only for reference. Please select the type according to the actual situation. P means that if this ball screw and the   P.131
           corresponding economy series ball screw support unit are used at the same time, the shaft height h is the same. Please check the specific model on the official website.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-TBMD            Keyword  motor bracket                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  92
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   92   93   94   95   96   97   98   99   100   101   102