Page 98 - MISUMI SINGAPORE Economy Series
P. 98

1      Economy series      Product Overview                                                                 Product Overview                                                       Economy series      1
           Lead Screws
                                                                                                                                                                                          Lead Screws
    Ball Screws /    Lead Screws / Actuators         vs Standard Type                                           QFeatures of Each Part of the Lead Screw and Related Products                             Lead Screws / Actuators  Ball Screws /



                                                      Saving
                                                        up to
                                                                                                                  Feature: Finish the shaft end machining according to the dimensions of the support unit
    Rolled Ball   Screws  Economy series             80 %                                                       · Lead Screws P. 98~P. 110                                                                Screws  Rolled Ball
            Lead Screw and
                                                                                                                         Customer only needs to select D, L or S.

                                                                                                                         There are keyway, threaded hole processing and other items in the alteration, so tools such as handles can be installed.

   P.37     Related Products                                                                                        Economy series Lead Screw and   Retaining ring groove machining   Male thread machining   P.37
    Precision Ball   Screws  Semi-finished screws in stock                                                          Support Unit                      3.2 R0.3  B             R0.3 R0.3   0  E-0.05  6.3   0  E-0.1  Screws  Precision Ball
                                                                                                                                                         (support side)
                                                                                                                                                                             (fixed side)
                                                                                                                                                                                 M
                                                                                                                                                        m
                                                                                                                                                                              3.2
   P.59      Easy design, greatly reducing                                                                                                           Rh7  e  3.2    D          3.2  A  15        Qh7      P.59
    Support Units    for Ball Screw                                                                                                                     3.2  F             L   T        S       6.3       for Ball Screw  Support Units
             design time
                                                                                                                                                                                   6.3
   P.81                                                                                                         · Nuts P.111~P.114                                                    2-C0.5  R0.4  C0.5  P.81

    Motor   Brackets  QAllowing to significantly reduce the design time of the lead screw rotating unit          Product series: Standard flanged type, Compact                         K         1.6     Brackets  Motor
                                                                                                                             flanged type, Nut Wide Block, etc.
           Economy series standardized parts            · Standardize support unit                               Feature: The shapes are fully equipped to                             D1          d  Dh8
                                                         Standardize the special "support unit" for lead screw.
   P.91                 Lead Screws                      There is no need to design the bearing mechanism.              correspond to different use cases.            P.C.D.      P.C.D.     1.6          P.91
     Lead Screws  Stop Plates                           · Standardize the shape of lead screw shaft end                 shipment at the earliest                             D            T  L1            Lead Screws
                                                                                                                        All models in stock, allowing same-day
                                                         If the shaft diameter and length are determined, they
                                                         can be combined directly with the support unit.

   P.93                          Fixed Side   Support Side   There is no need for complicated shaft end shape   · Lead Screw Support Units and Stop Plates P.115~P.127                                    P.93
                                                         design.
                                          Support Unit
    Lead Screw   Nuts            Support Unit           · No need for combination design of various parts        Feature: The support unit with preloaded radial bearings is suitable for the lead screw rotating units.  Nuts  Lead Screw
                                                         If the specifications of each part are met, it can be
                                                                                                                 The fixed side and support side of the support unit can be purchased as a set. The price is more favorable than when purchased as a single piece.
                                 The lead screw rotating unit
                                                         assembled directly.
                                 can be completed only by
                                                         various parts.
   P.111   Position Indicators   selecting standard parts.  There is no need for complicated combination design of   Product series: Square Type, Round Type               Stop Plates For Support Unit Square Type  P.111
                                                                                                                                               Support Unit Support Side Square Type
                                                                                                                   Support Unit Fixed Side Square Type
    Lead Screws   Support Units  QReference thread tooth shape of Lead Screws (30 Degree Trapezoidal)                                                                                                     Support Units  Lead Screws
   P.115                                      H=1.866P  H1=0.5P  d2=d-0.5P  d1=d-P  D=d  D2=d2  D1=d1                                                                                                     P.115
    Stop Plates /    Position Indicators  H/2  H1/2  Female Thread  Male Thread                                                                                                                           Position Indicators  Stop Plates /

                         15° 15°
   P.119      H  H/2  H1  Male Thread  d1 or D1  d2 or D2  d or D  d: O.D. d1: Thread bottom dia. d2: Effective dia.  · Position Indicators P.128~P.130                                                   P.119
                          30°
                                              Female Thread
                                                                                                                 Product series: available with 3 mounting types and 2 sleeve materials, featuring economy series yellow
     Actuators             P                  D: Thread bottom dia. D1: I.D. D2: Effective dia. P: Pitch H1: Height of screwing part  housing and pitch coverage for economy series lead screws.           Actuators
                                                                                                                 Feature: digital rolling display, easy to read, allowing for convenient positioning and indexing through feed screw.
   P.131  QLead screw specification accuracy                                                                                   Standard Type         Front Type          Vertical Type                    P.131
                                                                                                                 Mounting                                                                 Reading Display
                                              QRunout Measurement Method                                          Position  Suitable for use when the indicator needs to   Suitable for use when the indicator needs to   Suitable for use when the indicator needs to be
               Item          Content                                                                                     be installed below the operator’s line of sight.  be installed near the operator’s line of sight.  installed on a vertically-mounted screw mechanism.
            Screw accuracy   Class 7e
             Nut accuracy    Class 7H                                                                                                                                                           1/10 digit
                                                                         D                                      Normal Type                                                                     1/100 digit
           Single pitch error  ±0.02                                                                             Stainless                                                                      (Scale)
                                                                                                                 Steel Type
          Accumulated pitch error  ±0.15/300mm
          Total length runout tolerance  See P. 96 Table  (20)              (20)
     93
   93   94   95   96   97   98   99   100   101   102   103