Page 103 - MISUMI SINGAPORE Economy Series
P. 103

1                      Lead Screws-Straight                                                        1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-MTSR12-400  Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 55%
                                                  vs Standard Type
                                                       14.43
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 6 days              Screws  Rolled Ball

                                                      Quantity
                                                                                       10~
                                                                       1~9
 P.37                                                 Discount       Unit Price       20%          P.37
 Precision Ball   Screws  Type  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     S45C equivalent
 P.59      C-MTSR   SUS303 equivalent  -                                                           P.59
           C-MTSTR
 Support Units    for Ball Screw  ISingle pitch error…±0.02mm  IAccumulated pitch error…±0.15/300mm  for Ball Screw  Support Units
                                  Right-Hand Thread

 P.81                                                                  2D                          P.81

 Motor   Brackets                                   3L                                             Brackets  Motor

                                                           1mm increments
                                                                                    P
 P.91             1Type    Part Number 2Thread nominal D  3Shaft overall length L   Pitch          P.91
 Lead Screws    Right-Hand Thread        10                  80~1000                 2              Lead Screws
                                                                                    1.5
                                                             50~500
                                         8
                                         12
 P.93           C-MTSR                   14                 100~1200                 3 4           P.93
                                         16
                C-MTSTR
                                         20
 Lead Screw   Nuts                       22                 150~1200                 5             Nuts  Lead Screw
                                         25
 P.111    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.111
                                       -
                                          3L
                   Part Number (1Type · 2D)
          Example
 Lead Screws   Support Units  Alteration  Ordering  C-MTSR12  -  -  400  - (MC · MQ)               Support Units  Lead Screws
                                           3L
                         Part Number (1Type · 2D) -
                     Example
                                                 MC3
                                           400
                                              -
                              C-MTSR12
 P.115               Alterations             Code                        Spec.                     P.115
 Stop Plates /    Position Indicators                   MC: Left End Tapping; MQ: Right End Tapping  Position Indicators  Stop Plates /
                                                        Ordering Code  MC12
                                                             D
 P.119      Tapping  D  MC     MQ         MC(Left End)      10      Selection range for MC and MQ  P.119
                                                             8
                                                                    3·4
                                                                    3·4·5
 Actuators           MC×2     MQ×2       MQ(Right End)     12·14    3·4·5·6                         Actuators
                                                                    3·4·5·6·8
                                                            16
                                                                    3·4·5·6·8·10·12
                                                           20·22
 P.131                                                      25      3·4·5·6·8·10·12·16             P.131
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MTSR            Keyword  lead screw straight            MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  98
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   98   99   100   101   102   103   104   105   106   107   108