Page 104 - MISUMI SINGAPORE Economy Series
P. 104

1                   Lead Screws-Both Ends Stepped                                                                                                                                                      1


    Ball Screws /    Lead Screws / Actuators  New  Representative model: C-MTSRW10-300-F20-V7-S20-Q7                                                                                                      Lead Screws / Actuators  Ball Screws /
           Specs
                                                  Save Up to
                                                  vs Standard Type
                                                                 41%
                                                                                     Shipping
                                                       24.89
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 10 days                                                                                                                    Screws  Rolled Ball
                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  Type                E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                     Surface
                                           Material
          Right-Hand Thread Right-Hand Thread with Keyway
   P.59   C-MTSRW         C-MTSTRV      SUS303 equivalent  Treatment                                                                                                                                      P.59
                          C-MTSRV
                                        S45C equivalent
                                                       -
    Support Units    for Ball Screw  ISingle pitch error…±0.02mm  IAccumulated pitch error…±0.15/300mm                                                                                                    for Ball Screw  Support Units
          C-MTSTRW
                              Right-Hand Thread
   P.81                               5Vh7               2D                  7Qh7                                                                                                                         P.81
    Motor   Brackets                       4F            3L            6S                                                                                                                                 Brackets  Motor


   P.91                       Right-Hand Thread with Keyway            8C9J                                                                                                                               P.91
     Lead Screws                      5Vh7               2D                  7Qh7                                                                                                                          Lead Screws




   P.93                                    4F            3L            6S                                                                                                                                 P.93
    Lead Screw   Nuts  E  Detailed Keyway dimensions are shown on the Alteration Table  4F·6S  5V·7Q Selection  1mm increments  Pitch                                                                     Nuts  Lead Screw
                                      1mm increments
                 Part Number
                                                                                              P
                      2Thread nominal D 3Shaft overall length L
                                                                               8C
                                                                                       9J
             1Type
   P.111                   (8)       50~500            6                                     1.5                                                                                                          P.111
    Lead Screws   Support Units  (10)                  6  7                                   2                                                                                                           Support Units  Lead Screws
          Thread
                                                                                     J≥2 or J=0
   P.115  Right-Hand       12       80~1000  When V, Q≤9   (6) 7 8 9                 E When J=0,                                                                                                          P.115
          C-MTSRW
                                              2≤F≤V×5
    Stop Plates /    Position Indicators  C-MTSTRW  14  100~1200  2≤S≤Q×5  8 9 10  S-C-J≥2  keyway   3                                                                                                    Position Indicators  Stop Plates /
                                                                                      R will be
                                                                              C≤60
          Right-Hand
                                              When V,
                                                                                      eliminated
          Thread with
                           16
                                                              9 10 12
                                                                                      on the
                                               Q≥10
                                              2≤S≤Q×7
                                                                                      side.
   P.119  Keyway                              2≤F≤V×7                                 shaft end                                                                                                           P.119
          C-MTSRV
          C-MTSTRV         20                                  10 12 14 15                    4
     Actuators             22       150~1200                   10 12 14 15                    5                                                                                                            Actuators
                           25                                    12 14 15 16 17
   P.131                                                                                                                                                                                                  P.131
          E Dimensions in ( ) are not applicable to Right-Hand Thread with Keyway.
          EWhen combined with economy series position indicators, Q8~14 are standard dimensions.
                  Please order after selecting part number and parameters according to the selection steps 1 to 9.
          Ordering
          Example  Part Number (1Type · 2D) -  3L  -  4F  -  5V  -  6S  -  7Q  -  8C  -  9J
                       C-MTSRW10      -  300  -  F20  -  V7  -  S20  -  Q7
                        C-MTSRV16     -  300  -  F20  -  V10  -  S20  -  Q10  -  C10  -  J5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MTSRW           Keyword  lead screw stepped               Economy series
     99
   99   100   101   102   103   104   105   106   107   108   109