Page 101 - MISUMI SINGAPORE Economy Series
P. 101

1  Economy series  Product Overview  Product Specifications                   Economy series       1
                                                                                  Lead Screws
 Lead Screws
 Ball Screws /    Lead Screws / Actuators  QEasy Assembly Design  QLead screw Specification        Lead Screws / Actuators  Ball Screws /






 Rolled Ball   Screws  Step 1 Select the lead screw rotating unit   Step 2 Select components.  Type  Straight Type  Support Type  Both Ends Stepped Type  One End Stepped / One End Double Stepped Type  Screws  Rolled Ball
 drawing that meets the conditions of use.
 1. Please determine the lead screw shaft diameter D, dimensions L
 and S according to the conditions of use.
 · Square type stop plate for
 2. Please select components from the specification correspondence table
 installation of position indicator
 based on the lead screw shaft diameter D determined in step 1.
 P.37  Lead screw rotating unit  Shape                                                             P.37
 Precision Ball   Screws                                                                           Screws  Precision Ball

 P.59  d  5  3  EFor more shaft end shapes, please visit MISUMI official website.         Unit: mm  P.59
 Support Units    for Ball Screw  · Round type stop plate for   Exploded view  D  Shaft   Pitch   Effective Dia.  diameter   Lead Angle  Screw shaft runout tolerance (max.)  for Ball Screw  Support Units
 installation of position indicator
                        Screw shaft
                 Screw Shaft thread root Screw Shaft
                                                             Shaft Overall Length
          Dia.
 4
 P.81  6  2  1 S  L  8  1.5  7.25  (MIN)  3°46'  ~125  126~200  201~315  316~400  401~500  501~630  631~800  801~1000  1001~1200  P.81
                          (5.9)
                                                                         -
                                                           0.27
                                                    0.21
                                             0.14
                                                                                      -
                                                                               -
                                       0.1
                                                                 0.35
 Motor   Brackets  10  2  11  (7.2)  4°03'  0.09  0.12  0.16  0.21  0.27  0.35  0.46  0.58  -      Brackets  Motor
                    9
          12
                                3°19'
                          (9.2)
 P.91  QExample of Use  14  3  12.5  (10.1)  4°22'  0.09                                    -      P.91
 Lead Screws  The structure combines the lead screw support unit, the stop plate, the special lead screw shaft and the position indicator.  16  4  14.5  (12.1)  3°46'  -  0.11  0.13  0.16  0.2  0.25  0.32  0.42  0.55  Lead Screws
 Machine name: Roll bracket with adjustment mechanism
                    18
          20
                                4°03'
                         (15.1)
 P.93  IIntended Use  22  5  19.5  (16.1)  4°40'  -  0.09  0.11  0.13  0.16  0.19  0.23  0.3  0.38  P.93
 Regularly detects the outside diameter margin of steel rolls and raises the
 Lead Screw   Nuts  steel roll core by the lead screw.The feed rate of the lead screw is confirmed   25  22.5  (19)  4°03'  Nuts  Lead Screw
 by the position indicator instead of the conversion table.
 ISelection Points
 +
 Lead Screw Nut
 P.111  Lead Screw Support Unit Type  Lead Screw Support   1  Lead Screw Support Unit Type  QLead Screw Nut Specification  P.111
 Stop Plates
 The special lead screw shaft for the
 Lead Screws   Support Units  2  3  as the support side without R   Standard Type  Part Number / Type  Compact Type  Square Type  Support Units  Lead Screws
 lead screw support unit is selected
 machining (RC alteration) type.
 Lead Screw Support Unit
 P.115  A combination of the fixed   Round Flanged Cut Flange 2-hole Cut Flange 4-hole Square Flanged Round Flanged Cut Flange 2-hole  Wide Block  P.115
 side support containing the
 support side and stop plate is
 Stop Plates /    Position Indicators  Steel Inlet  A Part Detail  Position Indicator  4  selected.  Diameter  Pitch  Position Indicators  Stop Plates /
         Thread
         Nominal
 The small position indicator
 P.119  can be mounted directly.                                                                   P.119
 5  Lead Screw Nut
 Actuators  Steel Roll  Select the compact type to   Allowable Dynamic Thrust (N)                   Actuators
 save space.
 PBR       8    1.5          1250             —                     —                     —
 P.131  6  10    2                 2168                  —         1717        —         2168      P.131
 Position Indicator  12  2         3332                            2669                  3332
 A Part  It is convenient to confirm the   14  3  4165                   3332            4165
 feed rate of the lead screw.
           16    3                      5670                             4539            5670
 IOperating Condition  20  4            8339                             6673            8339
           22    5                      10506                            8407           10506
 Loading weight  20kN
           25    5                      12087                            9673           12087
 Positioning accuracy 1~2mm
         EFor more nut specifications, please visit MISUMI official website.
 Stroke  150mm
                                                                                                  96
   96   97   98   99   100   101   102   103   104   105   106