Page 100 - MISUMI SINGAPORE Economy Series
P. 100

1      Economy series      Product Overview                                                                 Product Specifications                                                 Economy series      1
           Lead Screws
                                                                                                                                                                                          Lead Screws
    Ball Screws /    Lead Screws / Actuators  QEasy Assembly Design                                             QLead screw Specification                                                                 Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Step 1 Select the lead screw rotating unit   Step 2 Select components.                   Type        Straight Type       Support Type   Both Ends Stepped Type  One End Stepped / One End Double Stepped Type  Screws  Rolled Ball
           drawing that meets the conditions of use.
                                                     1. Please determine the lead screw shaft diameter D, dimensions L
                                                       and S according to the conditions of use.
           · Square type stop plate for
                                                     2. Please select components from the specification correspondence table
            installation of position indicator
                                                       based on the lead screw shaft diameter D determined in step 1.
   P.37                                             Lead screw rotating unit                                       Shape                                                                                  P.37
    Precision Ball   Screws                                                                                                                                                                               Screws  Precision Ball

   P.59                                                                           d  5     3                                                                                                     Unit: mm  P.59
    Support Units    for Ball Screw  · Round type stop plate for   Exploded view  D                             Shaft   Pitch   Effective Dia.  diameter   Lead Angle  Screw shaft runout tolerance (max.)  for Ball Screw  Support Units
            installation of position indicator
                                                                                                                               Screw shaft
                                                                                                                         Screw Shaft thread root Screw Shaft
                                                                                                                                                                    Shaft Overall Length
                                                                                                                 Dia.
                                                         4
   P.81                                               6       2        1 S     L                                  8  1.5  7.25   (MIN)  3°46'  ~125  126~200  201~315  316~400  401~500  501~630  631~800  801~1000  1001~1200  P.81
                                                                                                                                 (5.9)
                                                                                                                                                     0.14
                                                                                                                                                           0.21
                                                                                                                                                                  0.27
                                                                                                                                                                        0.35
                                                                                                                                                                                -
                                                                                                                                                                                             -
                                                                                                                                              0.1
                                                                                                                                                                                      -
    Motor   Brackets                                                                                             10   2    11    (7.2)  4°03'  0.09  0.12  0.16   0.21  0.27   0.35  0.46   0.58   -      Brackets  Motor
                                                                                                                           9
                                                                                                                                 (9.2)
                                                                                                                 12
                                                                                                                                       3°19'
   P.91   QExample of Use                                                                                        14   3   12.5   (10.1)  4°22'  0.09                                               -      P.91
     Lead Screws  The structure combines the lead screw support unit, the stop plate, the special lead screw shaft and the position indicator.  16  4  14.5  (12.1)  3°46'  -  0.11  0.13  0.16  0.2  0.25  0.32  0.42  0.55  Lead Screws
           Machine name: Roll bracket with adjustment mechanism
                                                                                                                                 (15.1)
                                                                                                                           18
                                                                                                                 20
                                                                                                                                       4°03'
   P.93                                                   IIntended Use                                          22   5   19.5   (16.1)  4°40'  -    0.09  0.11   0.13  0.16   0.19  0.23   0.3    0.38   P.93
                                                          Regularly detects the outside diameter margin of steel rolls and raises the
    Lead Screw   Nuts                                     steel roll core by the lead screw.The feed rate of the lead screw is confirmed   25  22.5  (19)  4°03'                                          Nuts  Lead Screw
                                                          by the position indicator instead of the conversion table.
                                                          ISelection Points
                                               +
                  Lead Screw Nut
   P.111  Lead Screw Support Unit Type    Lead Screw Support   1             Lead Screw Support Unit Type       QLead Screw Nut Specification                                                             P.111
                                             Stop Plates
                                                                             The special lead screw shaft for the
    Lead Screws   Support Units                           2        3         as the support side without R                                  Standard Type  Part Number / Type  Compact Type  Square Type  Support Units  Lead Screws
                                                                             lead screw support unit is selected
                                                                             machining (RC alteration) type.
                                                                             Lead Screw Support Unit
   P.115                                                                     A combination of the fixed                     Round Flanged Cut Flange 2-hole Cut Flange 4-hole Square Flanged Round Flanged Cut Flange 2-hole  Wide Block  P.115
                                                                             side support containing the
                                                                             support side and stop plate is
    Stop Plates /    Position Indicators  Steel Inlet  A Part Detail  Position Indicator  4  selected.          Nominal   Pitch                                                                           Position Indicators  Stop Plates /
                                                                                                                 Thread
                                                                                                                Diameter
                                                                             The small position indicator
   P.119                                                                     can be mounted directly.                                                                                                     P.119
                                                          5                  Lead Screw Nut
     Actuators                      Steel Roll                               Select the compact type to                                                 Allowable Dynamic Thrust (N)                       Actuators
                                                                             save space.
                               PBR                                                                                8    1.5           1250             —                    —                     —
   P.131                                                  6                                                       10    2                 2168                  —         1717        —         2168      P.131
                                                                             Position Indicator                   12    2                 3332                            2669                  3332
                                                     A Part                  It is convenient to confirm the      14    3                      4165                             3332            4165
                                                                             feed rate of the lead screw.
                                                                                                                  16    3                      5670                             4539            5670
                                                          IOperating Condition                                    20    4                      8339                             6673            8339
                                                                                                                  22    5                      10506                            8407            10506
                                                          Loading weight  20kN
                                                                                                                  25    5                      12087                            9673            12087
                                                          Positioning accuracy 1~2mm
                                                          Stroke        150mm
     95
   95   96   97   98   99   100   101   102   103   104   105