Page 96 - MISUMI SINGAPORE Economy Series
P. 96

1                   Motor Brackets For Servo Motors                                                                                                                                                    1


    Ball Screws /    Lead Screws / Actuators     Representative model: E-TSMP40-22   Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /




                                                       10.39
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball


                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                        Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                        T
                                                                      T/2
   P.59      A6061   Clear Anodized                      P           2- φ d1 Through                                                                                                                      P.59
    Support Units    for Ball Screw                      W        4-M Through                                                                                                                             for Ball Screw  Support Units



   P.81                                       P.C.D                                                                                                                                                       P.81

    Motor   Brackets                                                      H1       DH8                                                                                                                    Brackets  Motor

                                                                      H2  3h
   P.91                                                                                                                                                                                                   P.91
     Lead Screws  Part Number   Applicable   Applicable   3Shaft height                    M                                                                                                               Lead Screws
                                                         F

                                                                                     W
                      2Applicable
                                                                                         Thread)
                                 brand
   P.93      1Type   motor flange code  motor   motor power  22  h ±0.04  4SET Product*  DH8  P.C.D  40  (Coarse                                                                                          P.93
                         40
                                                                                           M3
                                                                               45
                                          100W
                                                                          30
    Lead Screw   Nuts  E-TSMP  40  Panasonic  200~400W  25  +0.05  (Can be   50  70  60    M4                                                                                                             Nuts  Lead Screw
                                                                  S
                         60
                                                                 SET
                                                    30
                                                         0
                                Yaskawa
                         40
                                                    22
                                          100W
                                                                as a set)
                                 Delta
                                                        +0.05
   P.111    E-TSMA       40     Mitsubishi  200~400W  25  ±0.04  purchased    30  46  40   M5                                                                                                             P.111
                                                    30
                         60
                                                                               70
                                                                                    60
                                                                          50
                                Inovance
                                                         0
    Lead Screws   Support Units  E- SET product for S includes motor bracket and fixed side screw support unit. Please check the specific model on the official website.                                  Support Units  Lead Screws
          E - SET product for SET includes motor bracket, fixed side screw support unit and support side screw support unit. Please check the specific model on the official website.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
                                  E-TSMP40
                                                                22
   P.115  Example  Part Number (1Type · 2Applicable motor flange code)  - - - -  3Shaft height h  - - -  4SET Product                                                                                     P.115
                                                                              S
                                  E-TSMP40
                                                                22
                                                                22
                                                                             SET
                                  E-TSMP40
    Stop Plates /    Position Indicators  motor brand  height h  H1  H2  F  P  T  d1  Recommended MISUMI economy series ball screw shaft diameter                                                         Position Indicators  Stop Plates /
           Applicable
                     3Shaft
                                                                                            25
                                                                                       20
                                                                  8
                                                                            12
                                                                       10
                                                                                 15
   P.119               22     42    15    64    52    12   5.5   G     G    P                                                                                                                             P.119
           Panasonic   25     45    18    70    80    14   6.5         G    G     P    G    G
                                    20
                                          98
                       30
                              60
                                                            9
                                                                            G
                                                                                  G
                                                                                       P
     Actuators  Mitsubishi  22  42  15    64    52    12   5.5   G     G    P     P    G                                                                                                                   Actuators
            Yaskawa
                                          70
                                                           6.5
                              45
                                    18
                       25
                                                                       G
                                                                            G
             Delta
            Inovance   30     60    20    98    80    14    9               G     G    P    G
   P.131  E The recommended MISUMI economy series ball screw is only for reference. Please select the type according to the actual situation. P means that if this ball screw and the                     P.131
           corresponding economy series ball screw support unit are used at the same time, the shaft height h is the same. Please check the specific model on the official website.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-TSMP            Keyword  motor bracket                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     91                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   91   92   93   94   95   96   97   98   99   100   101