Page 91 - MISUMI SINGAPORE Economy Series
P. 91

1                      Support Units for Ball Screw, Support Side Narrow Pitch Square Type         1


 Ball Screws /    Lead Screws / Actuators        Representative model: C-TBF12       Shipping      Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                        8.20
                                                                                        from
 Rolled Ball   Screws                            Volume Discount           SGD 1 day               Screws  Rolled Ball

                                                      Quantity
                                                                       1~29
                                                                                       30~
 P.37                                                 Discount       Unit Price       30%          P.37
 Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.    Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                        1
              1
 P.59     S45C equivalent  Black Oxide                                                             P.59
 Support Units    for Ball Screw   3  2  1                          B1        2-d1 Through         for Ball Screw  Support Units
                                                                              d2 Counterbored Depth L

 P.81                                                                                              P.81
                              V        d
                                                  H  H1
 Motor   Brackets                                      h±0.03                                      Brackets  Motor


 P.91                                L/2  L/2                       P  B/2±0.03                    P.91
 Lead Screws  QParts  Part Name  Quantity  L                        B                               Lead Screws

           No.
               Radial Bearing
           2
 P.93      1   Housing      1 1 1                                                                  P.93
               Retaining ring (STWN·S)
           3
 Lead Screw   Nuts  1Type  2No.  Shaft   L  B  H  height h  B1  H1  P  V   d1  d2   L   Retaining   Nuts  Lead Screw
              Part Number
                                                 Shaft
                                                                                          Ring
                            Dia. d
 P.111                 10    8         60  39     22    34  32.5  46  22            5   STWN·S8    P.111
 Lead Screws   Support Units  12  10  20   43     25    35            26  6.6  11  1.5  STWN·S10   Support Units  Lead Screws

 P.115       C-TBF     15    15        70  48     28    40   38  54   32           6.5  STWN·S15   P.115

 Stop Plates /    Position Indicators  20  20  26  88  60  34  52  50  70  42  9  14  8.5  STWN·S20  Position Indicators  Stop Plates /


 P.119                 25    25   30  106  80     48    64   70  85   52  11  17.5  11  STWN·S25   P.119

 Actuators  E  1, 2, and 3 are a split structure, so please keep them safe.                         Actuators
          Ordering
                   Part Number (1Type · 2No.)
          Example
                          C-TBF12
 P.131                                                                                             P.131
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TBF             Keyword  ball screw support
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  86
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   86   87   88   89   90   91   92   93   94   95   96