Page 88 - MISUMI SINGAPORE Economy Series
P. 88

1                   Support Units for Ball Screw, Fixed Side Square Type                                                                                                                               1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TEK12       Shipping                                                                                                             Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 75%
                                                       24.36
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 1 day                                                                                                                      Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       30%                                                                                                                 P.37
    Precision Ball   Screws  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                        Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            1367
                       1367
   P.59   S45C equivalent  Black Oxide  d=6~8  L3    L2   2-d1 Through         B1                                                                                                                         P.59
    Support Units    for Ball Screw            4    2  6                                                                                                                                                  for Ball Screw  Support Units
                                                          d2 Counterbored Depth L

   P.81                                             d     7    M   H  H1  h±0.03                                                                                                                          P.81
                                               1          3
    Motor   Brackets                              L/2 L/2                       P B/2±0.03                                                                                                                Brackets  Motor
                                                    L
   P.91                             d=10~20    L3    L2                        B1 B                                                                                                                       P.91
     Lead Screws                               4    2  6                     5         2-d1 Through                                                                                                        Lead Screws




   P.93   QParts                                    d     7    M  H  h±0.03  H1                                                                                                                           P.93
    Lead Screw   Nuts  No.  Bearing housing  Quantity  1  L/2 L/2  3            B/2±0.03                                                                                                                  Nuts  Lead Screw
                 Part Name
                           1
           1
               Bearing
                           1 set
           2
                           1
               Bearing Cap
           3
   P.111   4   Oil seal    2 4 2                    L    L1                    P B                                                                                                                        P.111
               Hexagon socket head bolt
           5
               Collar
           6
    Lead Screws   Support Units  7  Part Number  3Support   Dia. d  L  L1  L2  L3  B  H  height h  B1 H1  P  d1 d2  L  (Fine)  Applicable                                                                 Support Units  Lead Screws
                           1
               Bearing Nut (with Set Screw)
                                                                                          Oil Seal
                                                                                    M
                                   Shaft
                                                           Shaft
                             Side
                                                                                           9.5
                       6
   P.115     1Type    2No.   SET    6 8  20  -  22  3.5 42 25  13  18 20 30 5.5 9.5 11  M6×0.75  Shaft Dia.                                                                                               P.115
                                                                                           10
                       8S
                                                            17
                                                                25 26 38 6.6 11 12
                                        23
                                              26
                                                     52 32
                                                                                  M8×1.0
                                                  4
                                                                                           11.5
                       8
    Stop Plates /    Position Indicators  C-TEK  10S  purchase    10  24  6  29.5  6  70 43  25  36 24 52  9  -  -  M10×1.0  14.5                                                                         Position Indicators  Stop Plates /
                             SET
                                                                                           12
                            (Can be
                       10
                            as a set)
                                    12
                       12
                                                                                  M12×1.0
                                                                                           15.5
                                                     80 49
                                                  5
   P.119               15           15  25    36  10 95 58  30  41  25  60  11    M15×1.0  20                                                                                                             P.119
                                                                                  M20×1.0
                                                                56
                                                                      75
                                        42 10
                       20
                                              50
                                                                                           25
                                    20
          E For dimensions of accessory collar 6 and accessory bearing nut 7, please visit MISUMI official website.
     Actuators  ESET product includes fixed side support unit and support side support unit.                                                                                                               Actuators
          E1, 2, 3, 4 and 5 are an integrated structure. Do not disassemble.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2No.)  - 3Support Side SET
   P.131                  C-TEK12                                                                                                                                                                         P.131
                          C-TEK12       -      SET
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TEK             Keyword  ball screw support               Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     83                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   83   84   85   86   87   88   89   90   91   92   93