Page 84 - MISUMI SINGAPORE Economy Series
P. 84

1                   Left and Right Hand Precision Ball Screws Shaft Dia. 10 Lead 2 / 4 / 10 Accuracy Grade C5                                                                                          1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KLR1002-150  Shipping                                                                                                     Lead Screws / Actuators  Ball Screws /
           New



                                                     591.10
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 8 days                                                                                                                     Screws  Rolled Ball


                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
                      Lead
                  Dia.
            grade
                          Material
                                  Hardness
   P.59   Accuracy  Screw   2·4·10   equivalent  Induction hardening   Surface Treatment Material  Hardness Surface Treatment                                                                             P.59
                                                     SCM415H  Carburized
                           S55C
            C5
                                                                       -
                 10
                                               -
    Support Units    for Ball Screw  E-KLR1002  8-0.2                                                                                                                                                     for Ball Screw  Support Units
                                   58~62HRC
                                                      equivalent  58~62HRC
                                             0
   P.81         Left         19      10            19      Right                30°  30°                                                                                                                  P.81
              -0.06   0   0  -0.017  5  X     X  5      0  -0.017  -0.010  -0.008
            -0.010
    Motor   Brackets   0  φ 6  φ 5.7  φ 17  φ 10        φ 17    0  φ 8   0  φ 6         φ 26                                                                                                              Brackets  Motor
   P.91              +0.1                                                    31        φ 34                                                                                                               P.91
                   0.8  0         X     6     X                   9                    4- φ 4.5 Through
     Lead Screws  (9)  Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  27  10  M8×1.0  X-X View                                                                                                      Lead Screws
                     +0.1
                   6.8  0
                                                                                  21
   P.93   E-KLR1004                       4L                                                                                                                                                              P.93
                                            0
                                          8-0.2
    Lead Screw   Nuts  Left   0  -0.020  29  5  10  5  29   0  -0.020  Right  30°    30°                                                                                                                  Nuts  Lead Screw
   P.111    0  φ 6  -0.010   0  φ 5.7  -0.06  φ 24  X  φ 10  X  φ 24   0  φ 8  -0.010   0  φ 6  -0.008  φ 33                                                                                              P.111
    Lead Screws   Support Units  0.8  0                           9         φ 41                                                                                                                          Support Units  Lead Screws
                    +0.1
                    +0.1
   P.115           6.8  0          X    6   X                                          4- φ 4.5 Through                                                                                                   P.115
                (9)  Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  27  10  M8×1.0  26
    Stop Plates /    Position Indicators  E-KLR1010  4L                         X-X View                                                                                                                  Position Indicators  Stop Plates /
                                            0
                                          8-0.2
   P.119                    24                    24                          30°   30°                                                                                                                   P.119
                Left   -0.020  (13)  5  10       5  (13)  -0.020  Right
     Actuators   0  φ 6  -0.010   0  φ 5.7  -0.06   0  φ 23  X  φ 10  X   0  φ 23   0  φ 8  -0.010  φ 6  0  -0.008  φ 32                                                                                   Actuators


   P.131                                                                   φ 40                                                                                                                           P.131
                    +0.1
                  0.8  0               6                         9
                    +0.1                                                               4- φ 4.5 Through
                  6.8  0           X       X
               (9)   Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  27  10  M8×1.0  25
                                         4L                                    X-X View

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-KLR             Keyword  ball screw c5                    Economy series
     79
   79   80   81   82   83   84   85   86   87   88   89