Page 83 - MISUMI SINGAPORE Economy Series
P. 83

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  E-KLR0805 Left  -0.017  28  4  8  7-0.2  4  28  -0.017  Right  30°  30°  Lead Screws / Actuators  Ball Screws /

                                            0



 Rolled Ball   Screws   0  φ 6  -0.010   0  φ 5.7  -0.06   0  φ 18  X  φ 8  X   0  φ 18   0  φ 6  -0.009   0  φ 4.5  -0.008  φ 31  φ 25  Screws  Rolled Ball

                     +0.1
                   0.8  0
                     +0.1               6                           7                  4- φ 3.4 Through
                                            X
 P.37           (9)  6.8  0 Y/2 (Nut Motion Range) X  (10)  Y/2 (Nut Motion Range)  22.5  7.5  M6×0.75  20  P.37
 Precision Ball   Screws                  4L                                    X-X View           Screws  Precision Ball


 P.59     E-KLR0810                       7-0.2                                                    P.59
 Support Units    for Ball Screw   0  -0.06  Left   0  -0.017  (13) 24 4  8  4 24 (13)   0  -0.017  Right  -0.008  30°  30°  for Ball Screw  Support Units
                                            0



 P.81        0  φ 6  -0.010  φ 5.7  φ 18  X  φ 8  X      φ 18    0  φ 6  -0.009   0  φ 4.5  φ 25   P.81
                                                                             φ 31
 Motor   Brackets  0.8  0           X   6   X                      7                   4- φ 3.4 Through  Brackets  Motor
                     +0.1
                     +0.1
                   6.8  0
                (9)   Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  22.5  7.5  M6×0.75  20
 P.91                                      4L                                   X-X View           P.91
 Lead Screws         Part Number           4Overall Length L   Y  Number  Basic Load Rating  Axial   Twisting   Lead Screws



 P.93          1Type     2Screw Shaft O.D. 3Lead  (1mm increments)  of Circuits C (Dynamic) kN C (Static) kN  Play  Direction  P.93
                                     01
                                                                      0.65
                                                                              1.3
                                             110~290
                                                               3 turns
 Lead Screw   Nuts  E-KLR    08      02      130~290     L-49  2.7 turns  1.85  2.3   or Less  Left and   Nuts  Lead Screw
                                                                       1.3
                                                                                    0.005
                                                                              4.2
                                     04
                                                                       2.6
                                                                                           right
                                     05
                                                                              3
                                                                       2.2
                                                              3.2 turns
                                                                              3.8
                                     10
 P.111            Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.111
 Lead Screws   Support Units  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - -  4L    Support Units  Lead Screws
          Example
                                                         150
                                E-KLR0802
                     Example
 P.115         Alteration  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L -  (NC·RLC…etc.)  P.115
                                                                RLC
                                                      - 150 -
                                    E-KLR0802
 Stop Plates /    Position Indicators  QSupport side  Code  Spec.  QFixed side  Code  Spec.        Position Indicators  Stop Plates /
                                                           Alterations
              Alterations
          1
                                                        Flat Machined on Fixed Side
            No Machining on Support
          1
                                                      3
            Side Shaft End
 P.119     Standard                No machining added on the   Shaft End       Adds a flat on the fixed side   P.119
                                                                               shaft end.
                             NC    support side shaft end.                SC   5≤SC≤6
                                                                               SC = 1mm increments
                                    Ordering Code  NC
            When
 Actuators   is specified  Y/2  L  Y/2                    SC      0.5           Ordering Code  SC5  Actuators
           machining
            Ball Nut Orientation
          2
            Reversed
 P.131     (Support side)  (Fixed side)  Changes the nut direction.                                P.131
          Standard           RLC    Ordering Code  RLC
           Change
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  78
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   78   79   80   81   82   83   84   85   86   87   88