Page 85 - MISUMI SINGAPORE Economy Series
P. 85

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial   Direction  Lead Screws / Actuators  Ball Screws /
                                                                                         Twisting
                                                                of
                                                                                    Play
                                          (1mm increments)
                         2Screw Shaft
                                                                     C (Dynamic)  C (Static)
                                                              Circuits
                                                                       kN
                                                                              kN
                            O.D.
 Rolled Ball   Screws                02      120~390           3 turns  1.45  3                    Screws  Rolled Ball
 P.37                                                                                              P.37
 Precision Ball   Screws  E-KLR  10  04                  L-56  2.7 turns  3   5.2   or Less  Left and   Screws  Precision Ball
                                                                                    0.005
                                                                                           right


 P.59                                        140~390                                               P.59
 Support Units    for Ball Screw     10                       3.2 turns  3    5.9                  for Ball Screw  Support Units




 P.81             Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.81
          Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -  4L
          Example
 Motor   Brackets    Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - - 4L -  (NC·RLC…etc.)  Brackets  Motor
                                E-KLR1002
                                                         150
               Alteration
                                                      - 150 -
 P.91     QSupport side  Example    E-KLR1002         QFixed side  RLC                             P.91
 Lead Screws  1  No Machining on Support   Code  Spec.  5  Keyway on Fixed Side Shaft   Code  Adds a keyway on the fixed   Lead Screws
              Alterations
                                                                                     Spec.
                                                           Alterations
          1
                                                      3
            Side Shaft End
                                                        End
           Standard
                                                                               3≤KC≤9
                                   support side shaft end.
 P.93      is specified  Y/2  Y/2  NC  No machining added on the   KC  2 -0.004  -0.029  1.2  KC  side shaft end.  P.93
                                    Ordering Code  NC
                                                                               KC = 1mm increments
            When
           machining
                                                                                Ordering Code  KC5
 Lead Screw   Nuts  2  Ball Nut Orientation           4  Machining fixed side shaft   The machining position at fixed   Nuts  Lead Screw
                    L
            Reversed
                                                        end keyways
                                                                               side shaft end can be specified
           (Support side)
                                                                               KC).
 P.111    Standard   (Fixed side)  RLC  Changes the nut direction.  K  S  KLC  (Keyway size is the same as   P.111
                                    Ordering Code  RLC
                                                                               3≤K≤8 K+S≤9
                                                                               K, S = 1mm increments
 Lead Screws   Support Units  Change                  5  Flat Machined on Fixed Side   KLC-K5-S1   Support Units  Lead Screws
                                                                                Ordering Code
                                                        Shaft End
                                                                               shaft end.
                                                                               5≤SC≤9
 P.115                                                                    SC   Adds a flat on the fixed side   P.115
                                                                               SC = 1mm increments
                                                          SC
                                                                  0.5
                                                                                Ordering Code  SC5
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  80
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   80   81   82   83   84   85   86   87   88   89   90