Page 80 - MISUMI SINGAPORE Economy Series
P. 80
1 Economy series Product Overview 1
Left and Right Hand Precision Ball Screws
Ball Screws / Lead Screws / Actuators Lead Screws / Actuators Ball Screws /
Rolled Ball Screws Economy series Left and Right New Screws Rolled Ball
Hand Precision Ball Screws
P.37 Products P.37
Precision Ball Screws Screw accuracy is guaranteed to meet the catalog standard Screws Precision Ball
increments, available with multiple alteration options.
P.59 Shat dia. is φ4~10, length can be specified in 1mm P.59
Support Units for Ball Screw for Ball Screw Support Units
P.81 P.81
Motor Brackets QHigh precision machining equipment and detecting instruments are Brackets Motor
adopted to guarantee screw accuracy.
contour measuring instruments
P.91 · Auto-adjustable high-speed spindle · High accuracy detecting instruments like precision P.91
Lead Screws Lead Screws
P.93 P.93
Lead Screw Nuts Nuts Lead Screw
P.111 P.111
Lead Screws Support Units ▲One of the factors affecting the screw accuracy ▲Compliance with MISUMI’s catalog standard Support Units Lead Screws
is guaranteed
P.115 QShaft dia. is φ4~10, and length can be specified in 1mm increments. QAlteration Options P.115
Screw
· Alteration options for the
Screw shaft length (mm)
· Alteration options for the
Lead
Accuracy
Axial Play
Shaft
support side shaft end
fixed side shaft end
Stop Plates / Position Indicators grade O.D. (mm) min. max. No Machining on Support Side Shaft End Keyway on Fixed Side Shaft End Position Indicators Stop Plates /
130
04
01
90
Standard
02
P.119 01 110 When P.119
08 04 290 0.005 or machining
is specified
Actuators C5 05 130 Less Ball Nut Orientation Reversed Machining fixed side shaft end keyways Actuators
code: KC
code: NC
10
P.131 10 02 120 390 (Support side) (Fixed side) P.131
04
10 140 Standard
ESee P.40~41 for lead accuracy grade and runout tolerance. Change
code: RLC code: KLC
Flat Machined on Fixed Side Shaft End
code: SC
75