Page 82 - MISUMI SINGAPORE Economy Series
P. 82

1                   Left and Right Hand Precision Ball Screws Shaft Dia. 8 Lead 1 / 2 / 4 / 5 / 10 Accuracy Grade C5                                                                                   1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KLR0802-150  Shipping                                                                                                     Lead Screws / Actuators  Ball Screws /
           New



                                                     539.30
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 8 days                                                                                                                     Screws  Rolled Ball


                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
                      Lead
            grade
                  Dia.
                          Material
                                  Hardness
   P.59   Accuracy  Screw   1·2·4·    equivalent  Induction hardening   Surface Treatment Material  Hardness Surface Treatment                                                                            P.59
                           S55C
                                                     SCM415H  Carburized
            C5
                                                                       -
                 8
                                               -
    Support Units    for Ball Screw  E-KLR0801   0                                                                                                                                                        for Ball Screw  Support Units
                                                      equivalent  58~62HRC
                                   58~62HRC
                      5·10
   P.81          Left       15        8   7-0.2    15        Right              30°  30°                                                                                                                  P.81
               -0.06  0   0  -0.017  4          4        0  -0.017  -0.009   0  -0.008
    Motor   Brackets   0  φ 6  -0.010  φ 5.7  φ 13  X  φ 8  X  φ 13   0  φ 6  φ 4.5    φ 20                                                                                                               Brackets  Motor
                                                                                       φ 26
                     +0.1
   P.91            0.8  0         X     6      X                    7         24       4- φ 3.4 Through                                                                                                   P.91
                     +0.1
     Lead Screws  (9)  Y/2 (Nut Motion Range)  (10)  4L Y/2 (Nut Motion Range)  22.5  7.5 M6×0.75  X-X View                                                                                                Lead Screws
                   6.8  0
                                                                                  17
   P.93   E-KLR0802                                                                                                                                                                                       P.93
    Lead Screw   Nuts  Left  17       8   7-0.2    17        Right              30°  30°                                                                                                                  Nuts  Lead Screw
                                            0
   P.111     0  φ 6  -0.010   0  -0.06  φ 5.7   0  φ 15  -0.017  4  X  φ 8  X  4   0  φ 15  -0.017   0  φ 6  -0.009   0  φ 4.5  -0.008  φ 22                                                              P.111
    Lead Screws   Support Units  0.8  0  6                          7         26       4- φ 3.4 Through                                                                                                   Support Units  Lead Screws
                                                                                       φ 28
                     +0.1
                     +0.1
                                              X
                                  X
                                                                                  18
   P.115         (9)  6.8  0 Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  22.5  7.5  M6×0.75  X-X View                                                                                           P.115
    Stop Plates /    Position Indicators  E-KLR0804  4L                                                                                                                                                   Position Indicators  Stop Plates /

                                            0
   P.119                                  7-0.2                                                                                                                                                           P.119
                 Left        28  5              5  28        Right
     Actuators   0  -0.010   0  -0.06  φ 5.7   0  φ 21  -0.02  X  8  X   0  φ 21  -0.02   0  -0.009   0  -0.008  φ 31                                                                                      Actuators


   P.131     φ 6                           φ 8                   φ 6    φ 4.5  φ 38                                                                                                                       P.131
                     +0.1
                   0.8  0               6                           7
                     +0.1
                   6.8  0           X        X                                         2- φ 4.5 Through
                 (9)  Y/2 (Nut Motion Range)  (10)  Y/2 (Nut Motion Range)  22.5  7.5  M6×0.75  23
                                           4L                                    X-X View

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-KLR             Keyword  ball screw c5                    Economy series
     77
   77   78   79   80   81   82   83   84   85   86   87