Page 77 - MISUMI SINGAPORE Economy Series
P. 77

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial  Twisting   Square Type C-TEK15  C-TEF15  Lead Screws / Actuators  Ball Screws /
                                                                            Applicable Support Units
                                                 of
                                                    C (Dynamic)   C (Static)
                                                                                Fixed side  Support side
                  2Screw
                                                               Play
                               (1mm increments)
                                                                    Direction Shape
                                               Circuits
                  Shaft O.D.
                                                                                 model
                                                                                          model
                                                      kN
                                                           kN
                                               4 turns
                                                                                         C-TFF15
                                                                                 E-TLK15
                                                                          Short Type
                                                                                         E-TLF15
 Rolled Ball   Screws  C-KBS  20  05  200~1500  L-82 3 turns  4.3  10.3   or Less  Right  Round Type C-TFK15  C-TEF15  Screws  Rolled Ball
                                                                          Square Type C-TEK15
                                                               0.015
                           10
                                                          10.6
                                                      4.9
                                                                          Round Type C-TFK15
                                                                                         C-TFF15
                                                                          Short Type
                                                                                 E-TLK15
                                                                                         E-TLF15
                                                 1.8
 P.37                      20                   turns  4.3  10.3          Square Type C-TEK15  C-TEF15  P.37
                                                                          Round Type C-TFK15
                                                                                         C-TFF15
 Precision Ball   Screws  *The Y dimension must be larger than the full length of the nut  kgf=N×0.101972  Screws  Precision Ball
                                                                          Short Type
                                                                                         E-TLF15
                                                                                 E-TLK15
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example
 P.59     Ordering  Part Number (1Type· 2Screw Shaft O.D. · 3Lead) - -  4L                         P.59
                                C-KBS2005
                                                         200
 Support Units    for Ball Screw  Alteration          QFixed side       Code   Adds wrench flats on the fixed   for Ball Screw  Support Units
                                                          Alterations
                                                                                     Spec.
                                                        Wrench Flats on Fixed
                                                      6
                                                                               side shaft end.
                                                        Side
                                                                               Ordering Code  SZC
          Example
                                      - 245 -
                                              KC10
                       C-KBS2005
 P.81     Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - 4L -  (FC·KC…etc.)  0       9 6  SZC  E  Ball bearings will fall out if the   P.81
                                                                                ball nut crosses the wrench flats.
                                                        16
          QSupport side                                   Incomplete Hardened Area  E  The nut may not be moved
                                                             -0.25
                                                             35
                                                                                within the Incomplete Hardened
              Alterations
 Motor   Brackets  1  No Machining on   Code  Spec.   7  Keyway on Fixed Side   Adds a keyway on the fixed side   Brackets  Motor
                                                                                Area. Note that when selecting.
            Support Side Shaft End
                                                        Shaft End
                                                                               shaft end.
           Standard
                                   support side shaft end.
                            NC     No machining added on the            KC     4≤KC≤19
                                                                               When specified simultaneously
 P.91     machining is   L         Ordering Code  NC     KC                    with Q, 4≤KC≤F-1    P.91
             When
           specified
                                                                               KC = 1mm increments
 Lead Screws  2  (Support side)  (Fixed side)  Changes the nut direction.  8  Machining fixed side   The machining position of   Lead Screws
                                                                               Ordering Code  KC15
            Ball Nut Orientation
                                                        shaft end keyways
                                                                               keyways at fixed side shaft end
            Reversed
                                                                               can be specified. (Keyway size is
                                                                               4≤K≤18  K+S≤19
 P.93     Standard         RLC     Ordering Code  RLC      K   S        KLC    the same as KC.)    P.93
                                                                               When specified simultaneously
          Change
                                                                               with Q,  4≤K≤34
 Lead Screw   Nuts  3  No Retaining Ring   RNC  No Retaining Ring Groove on   9  Flat Machined on   K, S = 1mm increments  Nuts  Lead Screw
                                                                                   K+S≤F-1
            Groove on Support Side
                                                                               Ordering Code  KLC-K7-S2
            Shaft End
                                                                               Adds a flat on the fixed side shaft
                                   Support Side Shaft End.
            Standard
              When
                                                                               5≤SC≤19
 P.111     machining is            Ordering Code  RNC   Fixed Side Shaft End  SC  end.             P.111
                                                                               When specified simultaneously
             specified
                                                               0.5
                                                         SC
                                                                               with Q, 5≤SC≤F-1
 Lead Screws   Support Units  4 Standard  GC  Changes the machining on the   0  No machining of small   Ordering Code  SC7  Support Units  Lead Screws
                                                                               SC = 1mm increments
            Change Support Side
            Shaft End Machining
                                   support side.
                                   5≤G≤45
                                   Q is selected from 10, 12 and 15
                                                        steps on the fixed side
            When
                                   Ordering Code
           specified
                                                                               the fixed side
 P.115    machining is   Qh7  G    G = 1mm increments  Standard         NF     No machining of small steps on   P.115
                                   GC-Q10-G20
                                                       Change  L               Ordering Code  NF
            Change the length of
          5
 Stop Plates /    Position Indicators  the support side shaft   FC  Change the length of the support   Q  Change dimensions   Change dimensions of small   Position Indicators  Stop Plates /
            end
                                   side shaft end.
                                   12≤FC≤30
                                                        of small steps on the
                                                                               steps on the fixed side
                                                        fixed side
                                   FC = 1mm increments
                                                                               F, P = 1mm increments
 P.119        FC  10.15            Ordering Code  FC20  Recommended  P  FP     20≤F≤36  8≤P≤12     P.119
                                                                               Ordering Code
          E Only one of 1, 3, 4 and 5 can be selected.       F                 FP-F36-P12
          E Only one of 7, 8 and 9 can be selected.
 Actuators  E Only one of 0 and Q can be selected.    W Recommended     EU     Change dimensions of big steps   Actuators
                                                        Change dimensions of big
                                                        steps on the fixed side
          E When W and e are specified simultaneously, no male thread will be machined
                                                                               on the fixed side
                                                                               13≤E≤60  10≤U≤E-3
           regardless of the value specified for U in W.
                                                                               Ordering Code
           Please reconfirm.
 P.131    E When W or e is specified, the recommended support unit may not be available.   U  E, U = 1mm increments  P.131
          E When specifying any alteration, the nut motion range (Y dimension) may
                                                                               EU-E60-U20
           become shorter. Please make sure that the nut motion range is greater than the   E
           full length of the nut.                    e  No machining of big
                                                        steps male thread on
                                                        the fixed side         No machining of big steps male
                                                        Standard        NU     thread on the fixed side
                                                                               Ordering Code  NU
                                                        Change
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  72
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   72   73   74   75   76   77   78   79   80   81   82