Page 76 - MISUMI SINGAPORE Economy Series
P. 76

1                   Precision Ball Screws Shaft Dia. 20 Lead 5 / 10 / 20 Accuracy Grade C5                                                                                                             1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KBS2005-200  Shipping                                                                                                            Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                     110.90
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
                      Lead
                 Dia.
           grade
                          Material
                                                            Hardness Surface Treatment
                                  Hardness
   P.59   Accuracy  Screw   5·10·20   equivalent  Induction hardening   Surface Treatment Material  Carburized   -                                                                                        P.59
                           S55C
                                                      SCM420
                 20
                                               -
            C5
    Support Units    for Ball Screw  C-KBS2005                            22.5°                                                                                                                           for Ball Screw  Support Units
                                                     equivalent  58~62HRC
                                  58~62HRC
                                                                   Oil hole
   P.81         -0.2 φ 14.3  0   0  φ 36 -0.025  51  10            M6            45°                                                                                                                      P.81
              -0.018                      X φ 20   φ 15  0  -0.018  -0.018            φ 47
    Motor   Brackets  φ 15  0                                φ 12  0  φ 58                                                                                                                                Brackets  Motor
   P.91                  +0.14            X                                                                                                                                                               P.91
     Lead Screws   (13)  10.15  0 +0.2  Y (Nut Motion Range)  49  13  20  M15×1.0  X-X View  6- φ 6.6 Through                                                                                              Lead Screws
                       1.15  0
                                                                            44
   P.93   C-KBS2010                   4L                                                                                                                                                                  P.93
    Lead Screw   Nuts  φ 14.3  0  -0.2  -0.025  60  10             M6     22.5°  45°                                                                                                                      Nuts  Lead Screw
                                                                   Oil hole

   P.111      φ 15  0  -0.018  φ 36  0  X   φ 20  φ 15  0  -0.018  -0.018  φ 12  0    φ 47                                                                                                                P.111
    Lead Screws   Support Units                                      φ 58                                                                                                                                 Support Units  Lead Screws



                         +0.14
   P.115               1.15   0         X                                                                                                                                                                 P.115
                         +0.2
                      10.15   0 Y (Nut Motion Range)  49  13  20  M15×1.0   44        6- φ 6.6 Through
                   (13)
    Stop Plates /    Position Indicators  C-KBS2020  4L                    X-X View                                                                                                                       Position Indicators  Stop Plates /
   P.119        φ 14.3  0  -0.2  0  57  10                         M6     22.5°  45°                                                                                                                      P.119
                                                                   Oil hole
     Actuators  φ 15  0  -0.018  φ 36 -0.025  X  φ 20  φ 15  0  -0.018  φ 12  0  -0.018  φ 47                                                                                                              Actuators


   P.131                                                             φ 58                                                                                                                                 P.131


                         +0.14          X
                       1.15   0
                         +0.2                                                         6- φ 6.6 Through
                      10.15   0                     13                      44
                   (13)   Y (Nut Motion Range)  49      20   M15×1.0
                                      4L                                   X-X View
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KBS             Keyword  ball screw c5                    Economy series
     71
   71   72   73   74   75   76   77   78   79   80   81