Page 72 - MISUMI SINGAPORE Economy Series
P. 72

1                   Precision Ball Screws Shaft Dia. 12 Lead 4 / 10 Accuracy Grade C5                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KBS1204-150  Shipping                                                                                                            Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                     130.46
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                      Quantity
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
           grade
                 Dia.
                                  Hardness
                          Material
                                                            Hardness Surface Treatment
   P.59   Accuracy  Screw   Lead   equivalent  Induction hardening   Surface Treatment Material  Carburized   -                                                                                           P.59
                           S55C
                                                      SCM420
            C5
                      4·10
                 12
                                               -
    Support Units    for Ball Screw  C-KBS1204  36                                                                                                                                                        for Ball Screw  Support Units
                                                     equivalent  58~62HRC
                                  58~62HRC
                                                                      Oil hole
   P.81         φ 7.6  0       -0.2  φ 24  0  -0.02    8  X  φ 10  0       -0.015  φ 8  0       -0.015  M6  22.5°  45° φ 32                                                                               P.81
    Motor   Brackets  φ 8  0       -0.015  φ 12                         φ 42                                                                                                                              Brackets  Motor
   P.91                  +0.14          X                                                                                                                                                                 P.91
                       0.9 0
     Lead Screws    (10)  7.9 0     Y (Nut Motion Range)  36  11  15  M10×1.0  X-X View  6- φ 4.5 Through                                                                                                  Lead Screws
                         +0.2
                                                                               30
   P.93   C-KBS1210                    4L                                                                                                                                                                 P.93
    Lead Screw   Nuts  φ 7.6  0       -0.2  -0.02    48.5  10  -0.015  φ 10  0       M6  22.5°  45°                                                                                                       Nuts  Lead Screw
                                                                     Oil hole

   P.111                φ 24  0           X  φ 12              φ 8  0       -0.015   φ 32                                                                                                                 P.111
    Lead Screws   Support Units  φ 8  0       -0.015  +0.14             φ 40                                                                                                                              Support Units  Lead Screws



   P.115               0.9 0              X                                                                                                                                                               P.115
                         +0.2
                       7.9 0     Y (Nut Motion Range)  36  11  15  M10×1.0    30     6- φ 4.5 Through
                    (10)
    Stop Plates /    Position Indicators  4L                                 X-X View                                                                                                                     Position Indicators  Stop Plates /

   P.119        Part Number    4Overall Length L   Y  Number  Basic Load Rating  Axial   Twisting   Applicable Support Units                                                                              P.119
                                                of
                  2Screw
                                                    C (Dynamic)   C (Static)
                                                                                Fixed side  Support side
           1Type  Shaft O.D.  3Lead  (1mm increments)  Circuits  kN  kN  Play  Direction Shape  model  model
     Actuators             04                  3 turns  1.8  4.1         Square Type  C-TEK10  C-TEF10                                                                                                     Actuators
                                                                         Round Type
                                                                                         C-TFF10
                                                                                C-TFK10
                                                                         Short Type E-TLK10S
                                                                                         E-TLF10
                                                              0.008
   P.131   C-KBS    12            150~500  L-61  2.8           or Less  Right  Square Type  C-TEK10  C-TEF10                                                                                              P.131
                           10                  turns  2   3.5            Round Type  C-TFK10  C-TFF10
                                                                         Short Type E-TLK10S  E-TLF10
          *The Y dimension must be larger than the full length of the nut            kgf=N×0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -  4L
                                C-KBS1204             -  150
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KBS             Keyword  ball screw c5                    Economy series
     67
   67   68   69   70   71   72   73   74   75   76   77