Page 68 - MISUMI SINGAPORE Economy Series
P. 68

1                   Precision Ball Screws Shaft Dia. 8 Lead 2 Accuracy Grade C5                                                                                                                        1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KBS0802-100  Shipping                                                                                                            Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 76%
                                                  vs Standard Type
                                                     166.50
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
                 Dia.
           grade
                          Material
                                  Hardness
                                                            Hardness Surface Treatment
   P.59   Accuracy  Screw   Lead   equivalent  Induction hardening   Surface Treatment Material  Carburized   -                                                                                           P.59
                           S55C
                                                      SCM420
            C5
                 8
                                               -
                       2
    Support Units    for Ball Screw                                                                                                                                                                       for Ball Screw  Support Units
                                  58~62HRC
                                                     equivalent  58~62HRC
   P.81         0  -0.2         16                                            30°  30°                                                                                                                    P.81
               φ 5.7      0  -0.017  4                                                 φ 21
    Motor   Brackets   0  -0.012  φ 6  φ 14  X  φ 8   0  φ 6  -0.014   0  φ 4  -0.012                                                                                                                     Brackets  Motor
   P.91                             X                                   φ 27           4- φ 3.4 Through                                                                                                   P.91
     Lead Screws       0.8 +0.14                    10                          18                                                                                                                         Lead Screws
                          0
                         +0.2
                       6.8
                          0
   P.93             (9)     Y (Nut Motion Range)  30   8     M6×0.75          X-X View                                                                                                                    P.93
                                     4L
    Lead Screw   Nuts                                                                                                                                                                                     Nuts  Lead Screw
                                                      Basic Load Rating
                                                                              Applicable Support Units
   P.111   1Type  Part Number  3  4Overall Length L   Y  Number  C (Dynamic)  C (Static)   Axial   Direction Shape  Fixed side  Support side                                                              P.111
                                                                        Twisting
                                                   of
                 2Screw Shaft
                                                                   Play
                                 (1mm increments)
    Lead Screws   Support Units  C-KBS  O.D.  Lead  100~210  L-47  3 turns  1.2  2.1  0.008   Right  Square Type C-TEK6 C-TEF6                                                                            Support Units  Lead Screws
                                                 Circuits
                                                        kN
                                                                                     model
                                                             kN
                                                                                           model
                     08
                                                                              Round Type C-TFK6 C-TFF6
                             02
   P.115  *The Y dimension must be larger than the full length of the nut   or Less  Short Type E-TLK6  E-TLF6                                                                                            P.115
                                                                                     kgf=N×0.101972
    Stop Plates /    Position Indicators  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.                                                      Position Indicators  Stop Plates /
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
                                                         4L
          Example
   P.119                        C-KBS0802             -  100                                                                                                                                              P.119
     Actuators                                                                                                                                                                                             Actuators
   P.131                                                                                                                                                                                                  P.131
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-KBS             Keyword  ball screw c5                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     63                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   63   64   65   66   67   68   69   70   71   72   73