Page 73 - MISUMI SINGAPORE Economy Series
P. 73

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QSupport side  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  QFixed side SC7  Lead Screws / Actuators  Ball Screws /
                                                      - 4L - (FC·KC…etc.)
                     Example
               Alteration
                                                      - 150 -
                                    C-KBS1204
                                                                                     Spec.
                                                         Alterations
             Alterations
          1  No Machining on   Code      Spec.        6  Wrench Flats on Fixed   Code  Adds wrench flats on the fixed
                                                                               side shaft end.
                                                        Side
            Support Side Shaft End
 Rolled Ball   Screws  machining is   NC  No machining added on the   8-0.2  30 5  5  SZC  E  Ball bearings will fall out if the   Screws  Rolled Ball
                                                                               Ordering Code  SZC
           Standard
                                   support side shaft end.
                                                                                ball nut crosses the wrench flats.
                                   Ordering Code  NC
                                                          0
             When
                                                                               E  The nut may not be moved
           specified
                                                                                within the Incomplete Hardened
                                                                                Area. Note that when selecting.
 P.37              L                                    Incomplete Hardened Area  Adds a keyway on the fixed side   P.37
                                                        Keyway on Fixed Side
          2  Ball Nut Orientation                     7  Shaft End             shaft end.
            Reversed
 Precision Ball   Screws  Standard  (Fixed side)  RLC  Changes the nut direction.  KC  KC  When specified simultaneously   Screws  Precision Ball
                                                                               3≤KC≤14
            (Support side)
                                   Ordering Code  RLC
                                                                               with Q, 3≤KC≤F-1
                                                                               XP=5 is not applicable
          Change
                                                                               KC = 1mm increments
                                                                               Ordering Code  KC10
 P.59     3  No Retaining Ring     No Retaining Ring Groove on   8  Machining fixed side   The machining position of   P.59
            Groove on Support
                                                        shaft end keyways
                                                                               keyways at fixed side shaft end
 Support Units    for Ball Screw  machining is   RNC  Support Side Shaft End.  K  S  KLC  is the same as KC.)  for Ball Screw  Support Units
            Side Shaft End
                                                                               can be specified. (Keyway size
            Standard
                                     Ordering Code  RNC
                                                                               3≤K≤13  K+S≤14
             When
                                                                               When specified simultaneously
                                                                               with Q,  3≤K≤22
            specified
                                                                                    K+S≤F-1
 P.81     4  Change Support Side   Changes the machining on the                XP = 5 is not applicable   P.81
            Shaft End Machining
                                   support side.
                                                                               K, S = 1mm increments
                                   5≤G≤24
           Standard         GC     Q is selected from 6 and 8   9  Flat Machined on    Ordering Code  KLC-K5-S2
                                   G = 1mm increments
 Motor   Brackets  machining is   Qh7  G  GC-Q8-G20     Fixed Side Shaft End   Adds a flat on the fixed side   Brackets  Motor
            When
                                   Ordering Code
                                                                               shaft end.
           specified
                                                                               5≤SC≤14
                                                                               with Q, 5≤SC≤F-1
          5  Change the length of                       SC      0.5     SC     When specified simultaneously
 P.91       the support side shaft   FC  Change the length of the support   0  No machining of small   SC = 1mm increments  P.91
                                                                               Ordering Code  SC7
            end
                                   side shaft end.
                                   10≤FC≤20
 Lead Screws  E Only one of 1, 3, 4 and 5 can be selected.  FC = 1mm increments  Standard  NF  No machining of small steps on   Lead Screws
                 7.9
                                                        steps on the fixed side
                                   Ordering Code  FC20
              FC
                                                                               the fixed side
                                                                               Ordering Code  NF
 P.93     E Only one of 7, 8 and 9 can be selected.   Q Change  L              Change dimensions of small   P.93
          E  0 and Q cannot be specified simultaneously.
          E When W and e are specified simultaneously, no male thread will be machined
                                                        Change dimensions
 Lead Screw   Nuts  E When W or e is specified, the recommended support unit may not be available.   Recommended  P  FP  steps on the fixed side   Nuts  Lead Screw
           regardless of the value specified for U in W.
                                                        of small steps on the
                                                        fixed side
                                                                               15≤F≤24  5≤P≤8
           Please reconfirm.
                                                                               F, P = 1mm increments
          E When specifying any alteration, the nut motion range (Y dimension) may
                                                                               Ordering Code
           full length of the nut.
 P.111     become shorter. Please make sure that the nut motion range is greater than the   F  FP-F24-P8  P.111
                                                      W  Change dimensions of big   Change dimensions of big steps
 Lead Screws   Support Units                           Recommended      EU     on the fixed side   Support Units  Lead Screws
                                                        steps on the fixed side
                                                                               11≤E≤40  8≤U≤E-3
                                                             U
                                                                               E, U = 1mm increments
                                                                               Ordering Code
                                                            E
 P.115                                                e  No machining of big   EU-E40-U20          P.115
                                                        steps male thread on
                                                        the fixed side
 Stop Plates /    Position Indicators                   Standard        NU     No machining of big steps male   Position Indicators  Stop Plates /
                                                                               thread on the fixed side
                                                                               Ordering Code  NU
                                                        Change
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  68
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   68   69   70   71   72   73   74   75   76   77   78