Page 69 - MISUMI SINGAPORE Economy Series
P. 69

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QSupport side  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  QFixed side  SC5  Lead Screws / Actuators  Ball Screws /
                                                            (FC·SC…etc.)
                                                      - 4L -
                     Example
               Alteration
                                                      - 100 -
                                    C-KBS0802
                                                         Alterations
                                                                                     Spec.
             Alterations
          1  No Machining on   Code      Spec.        5  Wrench Flats on Fixed Side  Code  Adds wrench flats on the fixed
                                                      5
 Rolled Ball   Screws  machining is   NC  No machining added on the   5-0.2  28 4  4  SZC  E  Ball bearings will fall out if the   Screws  Rolled Ball
                                                                               side shaft end.
            Support Side Shaft End
                                                                               Ordering Code  SZC
           Standard
                                   support side shaft end.
                                                                                ball nut crosses the wrench flats.
                                   Ordering Code  NC
                                                         0
             When
                                                                               E  The nut may not be moved
                                                                                within the Incomplete Hardened
                                                                                Area. Note that when selecting.
 P.37     2  specified  L                             6  Incomplete Hardened Area  Adds a flat on the fixed side   P.37
                                                        Flat Machined on
            Ball Nut Orientation
                                                        Fixed Side Shaft End
            Reversed
                                                                               shaft end.
 Precision Ball   Screws  Standard  (Fixed side)  RLC  Changes the nut direction.  SC  0.5  SC  5≤SC≤7   Screws  Precision Ball
            (Support side)
                                                                               When specified simultaneously
                                   Ordering Code  RLC
                                                                               with 8, 5≤SC≤F-1
                                                                               SC = 1mm increments
          Change
                                                                               Ordering Code  SC6
 P.59     3  No Retaining Ring     No Retaining Ring Groove on   7  No machining of small   No machining of small steps on   P.59
                                                        steps on the fixed side
            Groove on Support
 Support Units    for Ball Screw  machining is   RNC  Support Side Shaft End  Standard  L  NF  the fixed side  for Ball Screw  Support Units
            Side Shaft End
            Standard
                                   Ordering Code  RNC
                                                                               Ordering Code  NF
                                                       Change
              When
            specified
 P.81     4  Change the length of   Change the length of the   8  Change dimensions   Change dimensions of small   P.81
                                                        of small steps on the
            the support side shaft
            end             FC     support side shaft end.  Recommended  FP    steps on the fixed side
                                                        fixed side
                                                                               8≤F≤13  4≤P≤5
                                   9≤FC≤20
 Motor   Brackets  FC  6.8         FC = 1mm increments       F  P              F, P = 1mm increments  Brackets  Motor
                                                                               Ordering Code
                                   Ordering Code  FC20
                                                                               FP-F13-P5
                                                      9  Change dimensions of big   Change dimensions of big steps
                                                        steps on the fixed side
 P.91                                                  Recommended  U   EU     on the fixed side   P.91
                                                                               9≤E≤30  6≤U≤E-3
 Lead Screws                                          0  No machining of big   EU-E30-U10           Lead Screws
                                                                               E, U = 1mm increments
                                                                               Ordering Code
                                                            E
                                                        steps male thread on
                                                        the fixed side
 P.93                                                  Standard         NU     No machining of big steps male   P.93
                                                                               thread on the fixed side
 Lead Screw   Nuts                                    E Only one of 1, 3 and 4 can be selected.    Nuts  Lead Screw
                                                                               Ordering Code  NU
                                                        Change
                                                      E When 9 and 0 are specified simultaneously, no male thread will be machined
 P.111                                                E Only one of 7 and 8 can be selected.       P.111
                                                       regardless of the value specified for U in 9.
                                                      E When 9 or 0 is specified, the recommended support unit may not be available.
 Lead Screws   Support Units                          E When specifying any alteration, the nut motion range (Y dimension) may   Support Units  Lead Screws
                                                       Please reconfirm.
                                                       become shorter. Please make sure that the nut motion range is greater than the
                                                       full length of the nut.
 P.115                                                                                             P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  64
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   64   65   66   67   68   69   70   71   72   73   74