Page 66 - MISUMI SINGAPORE Economy Series
P. 66

1                   Precision Ball Screws Shaft Dia. 6 Lead 1 / 2 / 6 /10 Accuracy Grade C5                                                                                                            1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KBS0601-80  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /
           New
                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                     209.70
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 8 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
           grade
                 Dia.
                                  Hardness
                          Material
   P.59   Accuracy  Screw   Lead   equivalent Induction hardening  Surface Treatment Material  Hardness Surface Treatment                                                                                 P.59
                                                    SCM415H  Carburized
                           S55C
                      1·2·
                                              -
                 6
                                                                     -
            C5
    Support Units    for Ball Screw  E-KBS0601  14.5  7  0 -0.2               30°  30°                                                                                                                    for Ball Screw  Support Units
                                                     equivalent  58~62HRC
                                  58~62HRC
                      6·10
   P.81                    -0.017  3.5        8                                                                                                                                                           P.81
                           0  φ 11     X                  0  -0.006   0  -0.008        φ 17
    Motor   Brackets                          φ 6         φ 5       φ 4    21                                                                                                                             Brackets  Motor
                                                    3                                   φ 23
   P.91                                X                     6.5                       4- φ 3.4 Through                                                                                                   P.91
     Lead Screws        Y (Nut Motion Range)  4L  (3)  (7)  19  6   M5×0.5     X-X View                                                                                                                    Lead Screws
                                                                                 14
   P.93   E-KBS0602                                                                                                                                                                                       P.93
    Lead Screw   Nuts     -0.017  17  4            7  0 -0.2                 30°   30°                                                                                                                    Nuts  Lead Screw



   P.111                  0  φ 12      X       φ 6  8       0  φ 5  -0.006   0  -0.008  φ 4  φ 18                                                                                                         P.111
    Lead Screws   Support Units        X             3                    φ 24                                                                                                                            Support Units  Lead Screws



   P.115                Y (Nut Motion Range)      (3) (7)  19  6.5  6  M5×0.5   16     4- φ 3.4 Through                                                                                                   P.115

    Stop Plates /    Position Indicators  4L                                  X-X View                                                                                                                    Position Indicators  Stop Plates /


   P.119  E-KBS0606                                7  0 -0.2                                                                                                                                              P.119
                                 17 4                                         30°   30°
     Actuators             0  φ 14  -0.017  X   8            0  -0.006   0  -0.008     φ 21                                                                                                                Actuators
                               (8)

   P.131                                        φ 6         φ 5       φ 4  φ 27                                                                                                                           P.131

                                                      3
                                        X                                             4- φ 3.4 Through
                                                               6.5
                         Y (Nut Motion Range)     (4)  (7)  19     6  M5×0.5
                                                                                 16
                                       4L                                      X-X View
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-KBS             Keyword  ball screw c5                    Economy series
     61
   61   62   63   64   65   66   67   68   69   70   71