Page 63 - MISUMI SINGAPORE Economy Series
P. 63

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  C-TBSE·C-TBSB3232  84  13  M6    22.5°   45°            Lead Screws / Actuators  Ball Screws /



             -0.2
                       -0.025
                                                                      Oil hole
 Rolled Ball   Screws  φ 25  0  -0.021  φ 23.9  0   0  φ 50  X  φ 32  φ 25  0  -0.021  φ 20  0  -0.021  φ 80  φ 65  Screws  Rolled Ball



 P.37                1.35 0                                                                        P.37
                       +0.14
 Precision Ball   Screws  (20)  16.35 0    Y (Nut Motion Range)  4L X  E  U  33  M25×1.5  62  6- φ 9 Through  Screws  Precision Ball
                       +0.2


 P.59     QEK Shaft End                                                      X-X View              P.59
 Support Units    for Ball Screw  1Type  Part Number  Lead  (1mm increments)  Fixed side shaft end dimensions  Y  Number   Basic Load Rating  Axial   Direction Shape  Fixed side  Support side   for Ball Screw  Support Units
                                                                              Applicable Support Units
                                4Overall
                                                                          Twisting
                                                        of
                                Length L
                  2Screw
                                                           C (Dynamic)   C (Static)
                           3
                                                                     Play
                                          E
                                              U
                                                      Circuits
                                                                kN
                                                                                           model
                                                                                     model
                                                            kN
                 Shaft O.D.
 P.81                      05                         4 turns  6.3  20.7  0.2 or   Round           P.81
          C-TBSE    32     10   300~2000  76  20  L-129    20.6  53.1     Right    C-TFK25 C-TFF25
                                                                     Less      Type
 Motor   Brackets  QBK Shaft End  32                  1.8 turns 10.2  27.2                         Brackets  Motor
                Part Number     4Overall   Fixed side shaft end dimensions  Number   Basic Load Rating  Applicable Support Units
                                                                          Twisting
 P.91      1Type  Shaft O.D.  Lead  (1mm increments)  E  U  Y  Circuits  C (Dynamic)   C (Static)    Axial   Direction Shape  Fixed side  Support side   P.91
                                Length L
                                                        of
                  2Screw
                           3
                                                                     Play
                                                                                     model
                                                            kN
                                                                kN
 Lead Screws  C-TBSB  32   05   300~2000  65  18  L-118  4 turns  20.6  20.7  0.2 or   Right  Square   C-TBK25 C-TBF25  Lead Screws
                                                                                           model
                                                            6.3
                                                                               Type
                           10
                                                                53.1
                                                                              saving)
                           32
 P.93     *The Y dimension must be larger than the full length of the nut  1.8 turns 10.2  27.2  Less  (Space-  kgf=N×0.101972  P.93
 Lead Screw   Nuts  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Nuts  Lead Screw
                                                         4L
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
          Example
 P.111         Alteration       C-TBSE3210            -  300                                       P.111
 Lead Screws   Support Units  For details, please visit MISUMI official website.                   Support Units  Lead Screws
 P.115                                                                                             P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  58
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   58   59   60   61   62   63   64   65   66   67   68