Page 60 - MISUMI SINGAPORE Economy Series
P. 60

1                   Rolled Ball Screws Shaft Dia. 25 Lead 5 / 10 / 25 Accuracy Grade C7                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE2505-300  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 80%
                                                  vs Standard Type
                                                       80.02
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
                     Lead
           grade
                Dia.
                         Material
                                 Hardness
                                                           Hardness Surface Treatment
   P.59   Accuracy  Screw   5·10·25   equivalent  Induction hardening  Surface Treatment Material  Carburized   -                                                                                         P.59
                          S55C
                                                    SCM420
                                              -
                 25
            C7
    Support Units    for Ball Screw  C-TBSE·C-TBSB2505                                                                                                                                                    for Ball Screw  Support Units
                                                    equivalent  58~62HRC
                                 58~62HRC
   P.81                        51                                    M6     22.5°  45°                                                                                                                    P.81
               0  -0.2  φ 19   0  -0.025  10                         Oil hole
    Motor   Brackets   0  φ 20  -0.021  φ 40  X  φ 25   0  φ 20  -0.021   0  φ 15  -0.018  φ 51                                                                                                           Brackets  Motor
   P.91                                                                 φ 62                                                                                                                              P.91
     Lead Screws   (B) C  1.35  +0.14 Y (Nut Motion Range)  E  U  27  M20×1.0  48     6- φ 6.6 Through                                                                                                     Lead Screws
                                     X
                           0
   P.93                                4L                                    X-X View                                                                                                                     P.93
    Lead Screw   Nuts  C-TBSE·C-TBSB2510                                    22.5°                                                                                                                         Nuts  Lead Screw




   P.111     -0.021   0  φ 19  -0.2   0  -0.025  85  12  -0.021      M6            45°                                                                                                                    P.111
                                                                     Oil hole
    Lead Screws   Support Units   0  φ 20  φ 40  X  φ 25   0  φ 20   0  φ 15  -0.018  φ 51                                                                                                                Support Units  Lead Screws


   P.115                 +0.14           X                              φ 62                                                                                                                              P.115

    Stop Plates /    Position Indicators  (B) C  1.35    0  Y (Nut Motion Range)  E  U  27  M20×1.0  48  6- φ 6.6 Through                                                                                 Position Indicators  Stop Plates /


   P.119                               4L                                    X-X View                                                                                                                     P.119

     Actuators                                                                                                                                                                                             Actuators


   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TBSE            Keyword  ball screw c7                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     55                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   55   56   57   58   59   60   61   62   63   64   65