Page 58 - MISUMI SINGAPORE Economy Series
P. 58

1                   Rolled Ball Screws Shaft Dia. 20 Lead 5 / 10 / 20 Accuracy Grade C7                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE2005-200  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       66.70
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
                     Lead
           grade
                Dia.
                         Material
                                 Hardness
                                                           Hardness Surface Treatment
   P.59   Accuracy  Screw   5·10·20   equivalent  Induction hardening  Surface Treatment Material  Carburized   -                                                                                         P.59
                          S55C
                                                    SCM420
                 20
            C7
                                              -
    Support Units    for Ball Screw  C-TBSE·C-TBSB2005                                                                                                                                                    for Ball Screw  Support Units
                                                    equivalent  58~62HRC
                                 58~62HRC
   P.81         φ 14.3  0  -0.2  -0.025  51  10                    M6     22.5°  45°                                                                                                                      P.81
                                                                   Oil hole
              -0.018        φ 36  0       X        -0.018    -0.018                   φ 47
    Motor   Brackets  φ 15  0              φ 20    φ 15  0   φ 12  0                                                                                                                                      Brackets  Motor
   P.91                                                              φ 58                                                                                                                                 P.91
     Lead Screws   (13)  1.15  0 +0.14  Y (Nut Motion Range)  X  E  U  20  M15×1.0  44  6- φ 6.6 Through                                                                                                   Lead Screws
                          +0.2
                      10.15  0
   P.93                               4L                                   X-X View                                                                                                                       P.93
    Lead Screw   Nuts  C-TBSE·C-TBSB2010                                  22.5°                                                                                                                           Nuts  Lead Screw


                                                                   Oil hole
   P.111      -0.018  φ 14.3  0  -0.2  -0.025 φ 36  0  60  10  X  φ 20  φ 15  0  -0.018  -0.018  M6  45°                                                                                                  P.111
    Lead Screws   Support Units  φ 15  0                     φ 12  0  φ 58           φ 47                                                                                                                 Support Units  Lead Screws



   P.115                 +0.14          X                                                                                                                                                                 P.115

    Stop Plates /    Position Indicators  (13)  1.15  0 +0.2 Y (Nut Motion Range)  E  U  20  M15×1.0  44  6- φ 6.6 Through                                                                                Position Indicators  Stop Plates /
                      10.15  0

   P.119                              4L                                   X-X View                                                                                                                       P.119

     Actuators                                                                                                                                                                                             Actuators


   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TBSE            Keyword  ball screw c7                  MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     53                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   53   54   55   56   57   58   59   60   61   62   63