Page 56 - MISUMI SINGAPORE Economy Series
P. 56

1                   Rolled Ball Screws Shaft Dia. 15 Lead 5 / 10 / 16 / 20 Accuracy Grade C7                                                                                                           1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE1505-150  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       66.88
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws          Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                Nut
                      Lead
            grade
                  Dia.
                                                             Hardness Surface Treatment
                           Material
                                    Hardness
   P.59   Accuracy  Screw   5·10·16·20   equivalent  Induction hardening  Surface Treatment Material  Carburized   -                                                                                      P.59
                            S55C
                                                       SCM420
                                                -
                 15*
            C7
    Support Units    for Ball Screw  C-TBSE·C-TBSB1505                                                                                                                                                    for Ball Screw  Support Units
                                   58~62HRC
                                                      equivalent  58~62HRC
   P.81         0       φ 9.6 -0.2  0  42  10                       M6     22.5°  45°                                                                                                                     P.81
                                                                    Oil hole
              0       φ 10 -0.015  φ 28 -0.02  X  φ 15*  0       φ 12-0.018  0       φ 10 -0.015  φ 38
    Motor   Brackets                                                   φ 48                                                                                                                               Brackets  Motor
   P.91                   +0.14                                                                                                                                                                           P.91
                       1.15 0           X             U                              6- φ 5.5 Through
     Lead Screws   (11)     Y (Nut Motion Range)   E     15   M12×1.0      X-X View                                                                                                                        Lead Screws
                          +0.2
                                                                             40
                       9.15 0
                                      4L
   P.93   C-TBSE·C-TBSB1510                                                                                                                                                                               P.93
    Lead Screw   Nuts  0       φ 9.6-0.2  0  φ 28 -0.02  57  10     M6     22.5°  45°                                                                                                                     Nuts  Lead Screw
                                                                    Oil hole
   P.111      0       φ 10-0.015        X  φ 15*   0       φ 12-0.018  φ 10 0       -0.015  φ 38                                                                                                          P.111
    Lead Screws   Support Units  1.15 0       X                       φ 48           6- φ 5.5 Through                                                                                                     Support Units  Lead Screws

                         +0.14
                         +0.2
   P.115               9.15 0                         U                      40                                                                                                                           P.115
                   (11)     Y (Nut Motion Range)   E     15   M12×1.0      X-X View
                                      4L
    Stop Plates /    Position Indicators  C-TBSE·C-TBSB1516                                                                                                                                               Position Indicators  Stop Plates /

   P.119                                                                   22.5°                                                                                                                          P.119
                0       φ 9.6-0.2  -0.02  45  10                    M6           45°
     Actuators  φ 10 0       -0.015  φ 28 0  X  φ 15*  0       φ 12 -0.018  0       φ 10-0.015  Oil hole  φ 38                                                                                             Actuators


   P.131                                                               φ 48                                                                                                                               P.131
                         +0.14
                       1.15 0           X                                            6- φ 5.5 Through
                         +0.2
                       9.15 0                         U                      40
                   (11)     Y (Nut Motion Range)   E     15   M12×1.0      X-X View
                                      4L

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TBSE            Keyword  ball screw c7                    Economy series
     51
   51   52   53   54   55   56   57   58   59   60   61