Page 59 - MISUMI SINGAPORE Economy Series
P. 59

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  C-TBSE·C-TBSB2020 -0.025  57  10  M6  22.5°  45°        Lead Screws / Actuators  Ball Screws /


                -0.2
               φ 14.3  0
                                                                   Oil hole
 Rolled Ball   Screws  φ 15  0  -0.018  φ 36  0  X  φ 20  φ 15  0  -0.018  φ 12  0  -0.018  φ 58  φ 47  Screws  Rolled Ball



 P.37                                                                                              P.37
                         +0.14          X
 Precision Ball   Screws  (13)  10.15  0 +0.2  4L  E  U  20  M15×1.0       X-X View   6- φ 6.6 Through  Screws  Precision Ball
                      1.15  0
                                                                            44
                          Y (Nut Motion Range)
 P.59     QEK Shaft End                                                                            P.59
 Support Units    for Ball Screw  1Type  Part Number  Lead  (1mm increments)  Fixed side shaft end dimensions  Y  Number  Basic Load Rating  Axial  Twisting\   Applicable Support Units  for Ball Screw  Support Units
                                4Overall
                                                        of
                                Length L
                  2Screw
                                                           C (Dynamic)   C (Static)
                                                                                   Fixed side  Support side
                           3
                                                                     Play
                                                                          Direction Shape
                                              U
                                          E
                                                      Circuits
                                                                                           model
                                                            kN
                                                                                     model
                                                                kN
                 Shaft O.D.
                                                                              Round Type C-TFK15 C-TFF15
 P.81                      05                         4 turns  4.3  10.3      Square Type C-TEK15 C-TEF15  P.81
                                                                              Short Type E-TLK15 E-TLF15
                                                                              Square Type C-TEK15 C-TEF15
 Motor   Brackets  C-TBSE  20  10  200~2000  49  13  L-82 3 turns  4.9  10.6  0.15 or   Right Round Type C-TFK15 C-TFF15  Brackets  Motor
                                                                     Less
                                                                              Short Type E-TLK15 E-TLF15
                                                                              Square Type C-TEK15 C-TEF15
                                                       1.8
 P.91                      20                         turns  4.3  10.3        Round Type C-TFK15 C-TFF15  P.91
 Lead Screws  QBK Shaft End     4Overall   Fixed side shaft end dimensions  Number  Basic Load Rating  Twisting  Applicable Support Units  Lead Screws
                                                                              Short Type E-TLK15 E-TLF15
                Part Number

                                                        of
                                Length L
                  2Screw
                           3
                                                                     Play
                                                                              Shape
 P.93      1Type  Shaft O.D.  Lead  (1mm increments)  E  U  Y  Circuits  C (Dynamic)   C (Static)    Axial   Direction  Square Type   Fixed side  Support side   P.93
                                                            kN
                                                                                           model
                                                                                     model
                                                                kN
                                                            4.3
                                                                10.3
                           05
                                                      4 turns
 Lead Screw   Nuts  *The Y dimension must be larger than the full length of the nut  L-73 3 turns  4.9  10.6  0.15 or   Right  (Space-  C-TBK15 C-TBF15  Nuts  Lead Screw
                                200~2000
                                          40
                                              12
          C-TBSB
                    20
                           10
                                                                     Less
                                                                               saving)
                           20
                                                            4.3
                                                                10.3
                                                      1.8 turns
                                                                                     kgf=N×0.101972
 P.111    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.111
                                                       -
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead)
                                                          4L
 Lead Screws   Support Units  Alteration  C-TBSE2005   -  200                                      Support Units  Lead Screws
          Example
 P.115               For details, please visit MISUMI official website.                            P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  54
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   54   55   56   57   58   59   60   61   62   63   64