Page 64 - MISUMI SINGAPORE Economy Series
P. 64

1                   Precision Ball Screws Shaft Dia. 4 Lead 1 / 2 Accuracy Grade C5                                                                                                                    1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-KBS0401-80  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /
           New



                                                     240.80
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 8 days                                                                                                                     Screws  Rolled Ball


                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
           grade
                Dia.
                                 Hardness
                         Material
   P.59   Accuracy  Screw   Lead   equivalent  Induction hardening  Surface Treatment Material  Hardness Surface Treatment                                                                                P.59
                          S55C
                                                    SCM415H  Carburized
            C5
                                                                     -
                 4
                                              -
                     1·2
    Support Units    for Ball Screw  E-KBS0401                                                                                                                                                            for Ball Screw  Support Units
                                                     equivalent  58~62HRC
                                  58~62HRC
   P.81                         13  3                5  0 -0.2                 30°  30°                                                                                                                   P.81
                           -0.014   0  X          6           -0.006   -0.006
    Motor   Brackets       φ 9                  φ 4           0  φ 4   0  φ 3  φ 19    φ 14                                                                                                               Brackets  Motor
   P.91                                X               2.5      6.5                   4- φ 2.9 Through                                                                                                    P.91
     Lead Screws           Y (Nut Motion Range) 4L  (3)  (6)  18   5   M4×0.5   X-X View                                                                                                                   Lead Screws
                                                                                 13
   P.93                                                                                                                                                                                                   P.93
    Lead Screw   Nuts  E-KBS0402                      0                       30°  30°                                                                                                                    Nuts  Lead Screw




   P.111                  0  -0.017  16  4       6  5 -0.2                                                                                                                                                P.111
    Lead Screws   Support Units  φ 11  X       φ 4           0  φ 4  -0.006   0  -0.006  φ 3  21  φ 17                                                                                                    Support Units  Lead Screws



   P.115                               X              2.5                               φ 23                                                                                                              P.115
                                                               6.5                    4- φ 3.4 Through
    Stop Plates /    Position Indicators  4L                18    5  M4×0.5    X-X View                                                                                                                   Position Indicators  Stop Plates /
                                                     (6)
                          Y (Nut Motion Range)
                                                   (3)
                                                                                15
   P.119                                                                                                                                                                                                  P.119
     Actuators                                                                                                                                                                                             Actuators


   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-KBS             Keyword  ball screw c5                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     59                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   59   60   61   62   63   64   65   66   67   68   69