Page 61 - MISUMI SINGAPORE Economy Series
P. 61

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  C-TBSE·C-TBSB2525  -0.025  70  M6  22.5°  45°           Lead Screws / Actuators  Ball Screws /




                                                                     Oil hole
               -0.2
               0
 Rolled Ball   Screws   0  φ 20  -0.021  φ 19   0  φ 40  12  X  φ 25   0  φ 20  -0.021   0  φ 15  -0.018  φ 62  φ 51  Screws  Rolled Ball


 P.37                 1.35  +0.14        X                                            6- φ 6.6 Through  P.37
 Precision Ball   Screws  (B)  Y (Nut Motion Range)  4L  E  U  27  M20×1.0  X-X View               Screws  Precision Ball
                          0
                   C
                                                                              48

 P.59     QEK Shaft End                                                                            P.59
 Support Units    for Ball Screw  1Type Part Number  3  (1mm increments)  Fixed side shaft end dimensions Support side shaft end dimensions  Y  Number  C (Dynamic)   C (Static)    Axial   Twisting   Applicable Support Units  for Ball Screw  Support Units
                                                               Basic Load Rating
                              4Overall
                              Length L
                                                            of
                 2Screw
                                                                                     Fixed side  Support side
                                                                        Play Direction Shape
                                                   +0.2
                                               B
                                       E
                                           U
                                                          Circuits
                                                                                      model
                                                                kN
                                                  C    0
                                                                                            model
                 Shaft O.D. Lead
                                                                     kN
                                                                               Round Type C-TFK20 C-TFF20
 P.81                     05                                    4.6  13.1      Square Type C-TEK20 C-TEF20  P.81
                                                                               Short Type E-TLK20 E-TLF20
                                                          4 turns
 Motor   Brackets  C-TBSE  25  10  200~2000  64  17  19  15.35 L-110  9.7  19.3  Less  Square Type C-TEK20 C-TEF20  Brackets  Motor
                                                                         0.2
                                                                         or  Right Round Type C-TFK20 C-TFF20
                                                                               Short Type E-TLK20 E-TLF20
                                                                               Square Type C-TEK20 C-TEF20
 P.91                     25                               turns  6.5  15.9    Round Type C-TFK20 C-TFF20  P.91
                                                           1.8
 Lead Screws  QBK Shaft End           Fixed side shaft end dimensions Support side shaft end dimensions  Basic Load Rating  Applicable Support Units  Lead Screws
                                                                               Short Type E-TLK20 E-TLF20
               Part Number
                              4Overall
                              Length L
                                                            of
                 2Screw
                          3
                                                   +0.2
                                                                        Play Direction Shape
 P.93      1Type  Shaft O.D. Lead  (1mm increments)  E  U  B  C    0   Y  Number  C (Dynamic)   C (Static)    Axial   Twisting   Fixed side  Support side   P.93
                                                          Circuits
                                                                kN
                                                                     kN
                                                                                      model
                                                                                            model
 Lead Screw   Nuts  C-TBSB  25  10  200~2000  53  15  16  13.35 L-96  4 turns  9.7  19.3  Less  Square Type  C-TBK20 C-TBF20  Nuts  Lead Screw
                                                                    13.1
                                                                4.6
                          05
                                                                         0.2
                                                                                (Space-
                                                                         or  Right
                                                                                saving)
                          25
                                                          1.8 turns
                                                                6.5
                                                                    15.9
 P.111    *The Y dimension must be larger than the full length of the nut  4L        kgf=N×0.101972  P.111
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
 Lead Screws   Support Units  Example  C-TBSE2505     -  300                                       Support Units  Lead Screws
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
 P.115         Alteration  For details, please visit MISUMI official website.                      P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  56
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   56   57   58   59   60   61   62   63   64   65   66