Page 65 - MISUMI SINGAPORE Economy Series
P. 65

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial   Direction  Lead Screws / Actuators  Ball Screws /
                                                                                         Twisting
                                                                of
                                          (1mm increments)
                                                                                    Play
                                                                     C (Dynamic)  C (Static)
                         2Screw Shaft
                                                              Circuits
                                                                              kN
                            O.D.
                                                                       kN
 Rolled Ball   Screws                01                        3 turns                             Screws  Rolled Ball
                                                                                    0.005
 P.37         E-KBS          04               60~125     L-32         0.42   0.57   or Less  Right  P.37
 Precision Ball   Screws             02                       2.7 turns                            Screws  Precision Ball



 P.59     Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.59
 Support Units    for Ball Screw  Example  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - - 4L -  (RLC·TFC…etc.)  for Ball Screw  Support Units
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
                                                         4L
                                                          80
                                E-KBS0401
                     Example
 P.81          Alteration           E-KBS0401         -  80  -  RLC                                P.81
         QSupport side
             Alterations
 Motor   Brackets  1  Ball Nut Orientation   Code  Spec.                                           Brackets  Motor
          1
            Reversed
            (Support side)
          Standard  (Fixed side)  RLC  Changes the nut direction.
                                   Ordering Code  RLC
 P.91                                                                                              P.91
          Change
 Lead Screws  2  Machining on Support   Machining added on the support                              Lead Screws
            Side Shaft End
                                  side shaft end.
                                   Ordering Code  TFC
          Standard
                                        0
 P.93     Change  d  d1    TFC     d1 d L  φ3-0.01                                                 P.93
                                      φ2.7±0.03
 Lead Screw   Nuts  (7) L         E  When specified, Y dimension                                   Nuts  Lead Screw
                                      4.35±0.05
                 L1
                                       +0.1
                                   L1
                                      0.5  0
                                    will become shorter.
 P.111                                                                                             P.111
 Lead Screws   Support Units                                                                       Support Units  Lead Screws
 P.115                                                                                             P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /


 P.119                                                                                             P.119

 Actuators                                                                                          Actuators


 P.131                                                                                             P.131







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  60
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   60   61   62   63   64   65   66   67   68   69   70