Page 62 - MISUMI SINGAPORE Economy Series
P. 62

1                   Rolled Ball Screws Shaft Dia. 32 Lead 5 / 10 / 32 Accuracy Grade C7                                                                                                                1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE3210-300  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                     106.04
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
                     Lead
                Dia.
           grade
                                                           Hardness Surface Treatment
                         Material
                                 Hardness
   P.59   Accuracy  Screw   5·10·32   equivalent  Induction hardening  Surface Treatment Material  Carburized   -                                                                                         P.59
                                                    SCM420
                          S55C
                 32
            C7
                                              -
    Support Units    for Ball Screw  C-TBSE·C-TBSB3205                                                                                                                                                    for Ball Screw  Support Units
                                                    equivalent  58~62HRC
                                 58~62HRC
   P.81      φ 23.9  0  -0.2   0  -0.025  52  12  φ 32                M6    22.5°   45°                                                                                                                   P.81
                                                                      Oil hole
    Motor   Brackets  φ 25  0  -0.021  φ 50  X    φ 25  0  -0.021  φ 20  0  -0.021     φ 65                                                                                                               Brackets  Motor
   P.91                                                                φ 80                                                                                                                               P.91
     Lead Screws    16.35 +0.14       X               U                                 6- φ 9 Through                                                                                                     Lead Screws
                    1.35
                        0
                       +0.2
                        0
                                                                               62
   P.93         (20)    Y (Nut Motion Range)  4L  E        33    M25×1.5     X-X View                                                                                                                     P.93
    Lead Screw   Nuts  C-TBSE·C-TBSB3210                                                                                                                                                                  Nuts  Lead Screw

   P.111     φ 23.9  0  -0.2   0  -0.025  90  12  X                   M6    22.5°   45°                                                                                                                   P.111
                                                                      Oil hole
    Lead Screws   Support Units  φ 25  0  -0.021  φ 50  φ 32  φ 25  0  -0.021  φ 20  0  -0.021  φ 65                                                                                                      Support Units  Lead Screws


   P.115                                                               φ 80                                                                                                                               P.115

    Stop Plates /    Position Indicators  16.35 0     X  U                              6- φ 9 Through                                                                                                    Position Indicators  Stop Plates /
                       +0.14
                    1.35 0
                       +0.2
   P.119        (20)     Y (Nut Motion Range)  4L  E       33    M25×1.5       62                                                                                                                         P.119
                                                                             X-X View
     Actuators                                                                                                                                                                                             Actuators


   P.131                                                                                                                                                                                                  P.131


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TBSE            Keyword  ball screw c7
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     57                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   57   58   59   60   61   62   63   64   65   66   67