Page 57 - MISUMI SINGAPORE Economy Series
P. 57

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  C-TBSE·C-TBSB1520  -0.02  57  10  0       M6  22.5°  45°  Lead Screws / Actuators  Ball Screws /


                φ 9.6 0
                 -0.2
                                                                    Oil hole
 Rolled Ball   Screws  φ 10 0       -0.015  φ 28 0  X  φ 15*  φ 12-0.018  φ 10 0       -0.015  φ 48  φ 38  Screws  Rolled Ball


                         +0.14
                       1.15 0           X                                            6- φ 5.5 Through
 P.37                    +0.2                                                                      P.37
                       9.15 0     Y (Nut Motion Range)  E  U  15  M12×1.0    40
 Precision Ball   Screws    * This is the nominal diameter, and the actual value is φ16. 4L  X-X View  Screws  Precision Ball
                   (11)

 P.59     QEK Shaft End         4Overall   Fixed side shaft end dimensions  Y  Number  Basic Load Rating  Axial   Twisting   Applicable Support Units  P.59
                Part Number
 Support Units    for Ball Screw  1Type  Shaft O.D.  Lead  (1mm increments)  E  U  Circuits  C (Dynamic)   C (Static)    Play  Direction Shape  Fixed side  Support side   for Ball Screw  Support Units
                                Length L
                                                        of
                  2Screw
                           3
                                                                                           model
                                                            kN
                                                                kN
                                                                                     model
                                                                              Square Type C-TEK12 C-TEF12
                                                                              Short Type E-TLK12 E-TLF12
 P.81                      05                         3 turns  3.6  7.4       Round Type C-TFK12 C-TFF12  P.81
                                                                              Square Type C-TEK12 C-TEF12
                                                                              Round Type C-TFK12 C-TFF12
                           10
 Motor   Brackets  C-TBSE  15   150~1200  36  11  L-62               0.1 or   Right  Short Type E-TLK12 E-TLF12  Brackets  Motor
                                                                     Less
                                                                              Square Type C-TEK12 C-TEF12
                           16                                                 Round Type C-TFK12 C-TFF12
 P.91                                                 turns  3.0  7.1         Short Type E-TLK12 E-TLF12  P.91
                                                       1.8
 Lead Screws               20                                                 Round Type C-TFK12 C-TFF12  Lead Screws
                                                                              Square Type C-TEK12 C-TEF12
                                                                              Short Type E-TLK12 E-TLF12
 P.93     QBK Shaft End    3    4Overall   Fixed side shaft end dimensions  Y  Number  Basic Load Rating  Axial   Direction Shape  Fixed side  Support side   P.93
                                                                              Applicable Support Units
                Part Number
                                                                          Twisting
                                Length L
                                                        of
                                                           C (Dynamic)   C (Static)
                  2Screw
 Lead Screw   Nuts  Shaft O.D.  Lead  (1mm increments)  Circuits  kN  7.4  0.1 or   Square   model  model  Nuts  Lead Screw
                                                                     Play
                                              U
           1Type
                                          E
                                                                kN
                           05
                                                            3.6
                                                      3 turns
                           10
                                                                               Type
                                150~1200
                    15
          C-TBSB
                                              14
                                          39
                           16
                                                       1.8
                                                                              saving)
 P.111    *The Y dimension must be larger than the full length of the nut  L-65  turns  3.0  7.1  Less  Right  (Space-  C-TBK12 C-TBF12  P.111
                           20
 Lead Screws   Support Units  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Support Units  Lead Screws
                                                                                     kgf=N×0.101972
                   Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -
                                                         4L
          Example
 P.115         Alteration       C-TBSE1505            -  150                                       P.115
 Stop Plates /    Position Indicators  For details, please visit MISUMI official website.          Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  52
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   52   53   54   55   56   57   58   59   60   61   62