Page 54 - MISUMI SINGAPORE Economy Series
P. 54

1                   Rolled Ball Screws Shaft Dia. 12 Lead 4 / 5 / 10 Accuracy Grade C7                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE1204-150  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                  vs Standard Type
                                                                 80%
                                                       59.42
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Nut
                     Lead
           grade
                Dia.
                                                           Hardness Surface Treatment
                         Material
                                 Hardness
   P.59   Accuracy  Screw   4·5·10   equivalent  Induction hardening  Surface Treatment Material  Carburized   -                                                                                          P.59
                                                    SCM420
                          S55C
                 12
                                              -
            C7
    Support Units    for Ball Screw  C-TBSE·C-TBSB1204                                                                                                                                                    for Ball Screw  Support Units
                                                    equivalent  58~62HRC
                                 58~62HRC
   P.81         φ7.6 0       -0.2  0  φ24 -0.02    36  8              M6     22.5°  45°                                                                                                                   P.81
    Motor   Brackets                    X   φ12    φ10 0       -0.015  0       φ8 -0.015  Oil hole  φ32                                                                                                   Brackets  Motor
   P.91       -0.015  φ8 0                                               φ42                                                                                                                              P.91
     Lead Screws       0.9 0            X             U                        30    6-φ4.5 Through                                                                                                        Lead Screws
                         +0.14
                         +0.2
                       7.9 0
   P.93             (10)    Y (Nut Motion Range) 4L  E    15  M10×1.0        X-X View                                                                                                                     P.93
    Lead Screw   Nuts                                                                                                                                                                                     Nuts  Lead Screw




   P.111  C-TBSE·C-TBSB1205                                                                                                                                                                               P.111
    Lead Screws   Support Units  0       φ 7.6 -0.2  0  φ 24-0.02    31  10  0       -0.015  M6  22.5°  45°                                                                                               Support Units  Lead Screws

                                                                      Oil hole
   P.115     0       φ 8-0.015          X   φ 12   φ 10-0.015   φ 8 0       φ 40     φ 32                                                                                                                 P.115

    Stop Plates /    Position Indicators  0.9 0       X                                                                                                                                                   Position Indicators  Stop Plates /
                         +0.14
                         +0.2
   P.119               7.9 0                          U                        30     6- φ 4.5 Through                                                                                                    P.119
                    (10)    Y (Nut Motion Range)   E      15  M10×1.0        X-X View
     Actuators                         4L                                                                                                                                                                  Actuators


   P.131                                                                                                                                                                                                  P.131

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TBSE            Keyword  ball screw c7                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
     49                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   49   50   51   52   53   54   55   56   57   58   59