Page 50 - MISUMI SINGAPORE Economy Series
P. 50

1                   Rolled Ball Screws Shaft Dia. 8 Lead 2 Accuracy Grade C7                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE0802-100  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 67%
                                                  vs Standard Type
                                                     120.68
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                      Quantity
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           Nut
           grade
                                  Hardness
                            Material
                                                  Material
                                                         Hardness
   P.59   Accuracy   Screw Dia.  Lead   equivalent  Induction hardening   Surface Treatment  equivalent  58~62HRC  Surface Treatment                                                                      P.59
                                                  SCM420
                                                         Carburized
                             S55C
                   8
                                            -
                                                                   -
                         2
            C7
    Support Units    for Ball Screw                                                                                                                                                                       for Ball Screw  Support Units
                                   58~62HRC
   P.81       0  -0.2          16                                            30°                                                                                                                          P.81
               φ 5.7    0  -0.017  4                                              30°
    Motor   Brackets  0  -0.012  φ 6  φ 14  X  φ 8  0  φ 6  -0.014  0  -0.012  φ 4     φ 21                                                                                                               Brackets  Motor
   P.91                                                                 φ 27                                                                                                                              P.91
     Lead Screws      0.8 +0.14     X              10                           18    4- φ 3.4 Through                                                                                                     Lead Screws
                         0
                         +0.2
                       6.8
                         0
   P.93            (9)    Y (Nut Motion Range)  30     8     M6×0.75          X-X View                                                                                                                    P.93
                                     4L
    Lead Screw   Nuts                                                                                                                                                                                     Nuts  Lead Screw
   P.111         Part Number       4Overall      Number   Basic Load Rating   Applicable Support Units                                                                                                    P.111
    Lead Screws   Support Units  1Type  2Screw Shaft   Lead  (1mm increments)  Y  Circuits  C (Dynamic)   C (Static)    Axial   Direction Shape  Fixed side  Support side                                 Support Units  Lead Screws
                                                                        Twisting
                                                   of
                                   Length L
                             3
                                                                   Play
                                                                                           model
                     O.D.
                                                                                     model
                                                             kN
                                                        kN
                                                                              Square Type C-TEK6 C-TEF6
                                                                   0.05
   P.115   C-TBSE    08      02    100~400   L-47  3 turns  1.2  2.1  or Less  Right  Round Type C-TFK6 C-TFF6                                                                                            P.115
                                                                              Short Type E-TLK6
                                                                                          E-TLF6
    Stop Plates /    Position Indicators  *The Y dimension must be larger than the full length of the nut  kgf=N×0.101972                                                                                 Position Indicators  Stop Plates /
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
                                                             4L
                                 C-TBSE0802
   P.119  Example   Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  100                                                                                                                             P.119
     Actuators                                                                                                                                                                                             Actuators
   P.131                                                                                                                                                                                                  P.131




          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-TBSE            Keyword  ball screw c7                    Economy series
     45
   45   46   47   48   49   50   51   52   53   54   55