Page 45 - MISUMI SINGAPORE Economy Series
P. 45

1  Economy series   Alteration Options / Peripheral Products  Lead Accuracy Grade  Economy series  1
                                                                                     Ball Screws
 Ball Screws
 Ball Screws /    Lead Screws / Actuators  QAlthough the machining is carried   QAlteration Options  QBall Screw Lead Precision  Lead Screws / Actuators  Ball Screws /



 out according to the standard shaft
                        Screw Effective Length (lu)
 end by default, there are a variety of
                                                        error (±ep) and variation (Vu)
 Rolled Ball   Screws  · Both the support side and the fixed side are   · Alteration options for the   · Alteration options for   +  Actual Travel   Representative Travel   Standard Travel   Allowable value of representative travel   Representative   Unit: μm  Screws  Rolled Ball
                                      Nominal Travel
 the fixed side shaft end
 support side shaft end
 alterations that can be specified.
            Distance (la) Line
                                                                               Accuracy grade
                                      Distance (lo) Line
                                                           Screw Effective
 No Machining on Support
 Wrench Flats on Fixed Side
                                                            Length (mm)
                                                                           C3
                                                                                    C5 (Economy series)
                                Distance (ls) Line
                    Distance (lm) Line
 Side Shaft End
                                                                      Representative
                                                                        Error
                                                                                     Error
 P.37  shipped after machining according to the   0’ 0  t  More than  or Less  Travel Distance  Variation  Travel Distance  Variation  P.37
                                                                 315
 assembly dimensions with the applicable
                                                                        12
                                                                                            18
                                                                               8
                                                                                     23
 Precision Ball   Screws  support unit.  Ball Nut Orientation Reversed  Adds a keyway on the fixed   Travel Distance Error  -  v 300  315  400  13  10  25  20  Screws  Precision Ball
 code: SZC
 code: NC
                                                                                            20
                                                                                     27
                                                                 500
                                                                               10
                                                           400
                                                                        15
                                                           500
                                                                 630
                                                                               12
                                                                                     30
                                                                        16
                                                                                            23
 (Support side) (Fixed side)
                                                           630
                                                                 800
 P.59  Standard  side shaft end.  2π  v2π  300mm  vu  ep  1000   1000   18     13    35     25     P.59
                                                                                            27
                                                                                     40
                                                                               15
                                                           800
                                                                        21
 Support Units    for Ball Screw  Change  code: RLC  code: KC  1250  1600  29  18    54     35     for Ball Screw  Support Units
                                                                                     46
                                                                 1250
                                                                               16
                                                                        24
                                                                                            30
 No Retaining Ring Groove
                                                        300mm and pitch periodic error (V2π)
 end keyways
 P.81  on Support Side Shaft End  Machining fixed side shaft   Standard value of variation (V300) relative to displacement   Unit: μm  P.81
                                                         Accuracy grade  C3  C5 (Economy series)  C7 (Economy series)  C10
 Standard
                                                           Item
 Motor   Brackets  Change                                Standard value  V300  V2π  V300  V2π  V300  V300  Brackets  Motor
                                                                  8
                                                                       6
                                                                                8
                                                                                            210
                                                                            18
                                                                                      52
 code: KLC
 code: RNC
                                                          based on ep=2·lu/300·V300.
 P.91  · Detailed dimension of alteration KC·KLC keyway  Change Support Side Shaft   Flat Machined on Fixed Side   EC7(Economy series) representative distance error (ep) can be calculated   P.91
 Lead Screws  b  t  Shaft   b  t  End Machining  Shaft End                                          Lead Screws
 Reference  Tolerance Reference
 (N9)
 P.93  6.3  Dia.  Dimension  -0.004  Dimension  Tolerance  code: GC  code: SC                      P.93
 2
 1.2
 6~7
 Lead Screw   Nuts  11~12  3 4 5  -0.03  1.8  +0.1  Change Support Side Shaft                      Nuts  Lead Screw
 -0.029
 8~10
 2.5
 0
 End Length
 0
 13~17
 3.0
 P.111  18~20  6  3.5  Allowable Axial Load Line Diagram  Allowable Rotational Speed Line Diagram  P.111
 Lead Screws   Support Units  * For details of the machining content, please visit MISUMI official website.  3 2  6 5 4  3 2  10 1.5 5  φ32  1.5 3 2  10 1.5 2 4  10 1.5 8 4  10 4 8 6 5 4  φ 10  φ 15 Screw shaft O.D. (mm)  Support Units  Lead Screws
 code: FC
                                                                                 φ 20
 P.115  · Economy series support units and economy series motor brackets can also be purchased.  1.5 8 4  1.5 3 2  1.5 8 5  8 6 5 4  φ20 φ25  10 8 6 5 3  8 6 5 4  6 5 4 3  1.5 3 2  φ 25 φ 32  P.115
                   10
             10
 Economy series support unit
 Stop Plates /    Position Indicators  Support side  Fixed side  Support side  Fixed side  Economy series motor bracket (P.91)  6 5 4  10 8 6 5  6 5 4 3  1.5 3 2  φ15  4 3 2  1.5 3 2  1.5 2 3  10 8 6 5 3  Position Indicators  Stop Plates /
 Square-Standard Type (P.83)
 Square-Narrow Pitch Type (P.85)
 Applicable
 Applicable
 stepper motor
 servo motor
                                                                   10
                       10
 P.119    Allowable Axial Load (N)  1.5 3 2  5 4 3  1.5 2  10000N  4 8 6  φ10  Allowable Rotational Speed (min -1 )  1.5 8 2  10 8 6 5 3  8 6 5 4 3  4 3 2  P.119
                                                            10
 Actuators   10 8 3  1.5 2 4  10 8 6 5 4  4 3                6 5 4 3  4 3 2  1.5 2  1.5 8 2         Actuators
                                                                       10
                10
 Round Type (P.87)  Low Profile Type (P.89)  6 5  8  4  2    2  1.5  10  2  6 5
 P.131  Support side  Fixed side  Support side  Fixed side  4  6  3  1.5  1.5  10 2  8 6  4        P.131
              3  5                                               8  5  3
                 4  2  10 3                                 10   6  4
                        10 2  1.5  2  3  4  5  6  7  8  9 10  3  1.5  2  3  4  5  6  7  8  5  3  2
                                                                        10
                                                                         2
              Fixed -   Fixed -   Fixed -   Supported -      Fixed -   Fixed -   Fixed -   Supported -  1.5 2  3 4 5 6 7 8 910 3  1.5 2  3  4 5 6 7
              Free  Fixed  Supported  Supported  Load action point pitch (mm)  Free  Fixed  Supported Supported  Support pitch (mm)
                 Support method                                   Support method
                                                                                                  40
   40   41   42   43   44   45   46   47   48   49   50