Page 40 - MISUMI SINGAPORE Economy Series
P. 40

Multi-degree-of-freedom Semi-automatic Regulating Docking System                                                                                                    Reference price



         Application Industries:  Automotive part  Lithium battery

         This figure is a case of a multi-degree-of-freedom semi-automatic regulating docking
         system.
         It is suitable for parts docking of general assembly or partial assembly with medium and                                             683.69 SGD/set
         low accuracy and load, as well as the guiding mechanism with small installation space.





                                       01 Support Unit Fixed Side × 1  02 Rolled Ball Screw × 1  03 Lead Screw × 1  01 Support Unit Fixed Side × 1 P.83       02 Rolled Ball Screw × 1 P.49

                                                                                                                                        Shaft diameter (φ) 10mm                   Shaft Dia. 12
                                                                                                                                        C-TEK10                                   Lead 4mm
                                                                                                                                                                                  Threaded Shaft 600mm
                                                                                                                                                                                  C-TBSE1204-600

                                                                                                                                               23.80                                     69.98

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          23.80         23.80            1          69.98         69.98
                                                                                                                       10          16.66        166.60           10          55.99        559.90


                                                                                                                    03 Lead Screw × 1               P.98      04 Linear Guide × 2 P.313


                                                                                                                                        Material: Steel                           Nominal model 15
                                                                                                                                        Thread nominal (φ) 8mm                    Length 670mm
                                                                                                                                        Shaft overall length 240mm                E-GMLG15-670-B2
                                                                                                                                        C-MTSR8-240

                                                                                                                                                 5.33                                    82.61

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          5.33           5.33            1          82.61         82.61
                                                                                                                       10          4.27          42.70           10          66.09        660.90


                                                                                                                    05 Support Unit Support Side × 1 P.84     06 Actuator × 1               P.133

                                                                                                                                        Shaft diameter (φ) 8mm                    Cover Without
                                                                                                                                        C-TEF10                                   Base length 100mm
                                                                                                                                                                                  Block: Long block 1 pcs
                                                                                                                                                                                  Motor accessory F1
                                                                                                                                                                                  Number of sensors Provided
                                                                                                                                                                                  C-KS4001-B1-100-F1-W1
                                                                                                                                                 8.26                                  411.10
       06 Actuator × 1      05 Support Unit Support Side × 1  04 Linear Guide × 2
                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          8.26           8.26            1         411.10         411.10
                                                                                                                       30          5.79         173.70           10         328.88       3,288.80
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
     35
   35   36   37   38   39   40   41   42   43   44   45