Page 41 - MISUMI SINGAPORE Economy Series
P. 41

Multi-degree-of-freedom Semi-automatic Regulating Docking System     Reference price



 Application Industries:  Automotive part  Lithium battery

 This figure is a case of a multi-degree-of-freedom semi-automatic regulating docking
 system.
 It is suitable for parts docking of general assembly or partial assembly with medium and   683.69 SGD/set
 low accuracy and load, as well as the guiding mechanism with small installation space.





 01 Support Unit Fixed Side × 1  02 Rolled Ball Screw × 1  03 Lead Screw × 1  01 Support Unit Fixed Side × 1 P.83  02 Rolled Ball Screw × 1 P.49

                                 Shaft diameter (φ) 10mm                  Shaft Dia. 12
                                 C-TEK10                                  Lead 4mm
                                                                          Threaded Shaft 600mm
                                                                          C-TBSE1204-600

                                        23.80                                     69.98

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          23.80         23.80            1          69.98         69.98
                10          16.66        166.60           10          55.99        559.90


            03 Lead Screw × 1               P.98      04 Linear Guide × 2 P.313


                                 Material: Steel                          Nominal model 15
                                 Thread nominal (φ) 8mm                   Length 670mm
                                 Shaft overall length 240mm               E-GMLG15-670-B2
                                 C-MTSR8-240

                                          5.33                                    82.61

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          5.33           5.33            1          82.61         82.61
                10          4.27          42.70           10          66.09        660.90


            05 Support Unit Support Side × 1 P.84     06 Actuator × 1                P.133

                                 Shaft diameter (φ) 8mm                   Cover Without
                                 C-TEF10                                  Base length 100mm
                                                                          Block: Long block 1 pcs
                                                                          Motor accessory F1
                                                                          Number of sensors Provided
                                                                          C-KS4001-B1-100-F1-W1
                                          8.26                                 411.10
 06 Actuator × 1  05 Support Unit Support Side × 1  04 Linear Guide × 2
                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          8.26           8.26            1         411.10        411.10
                30          5.79         173.70           10         328.88       3,288.80
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
                                                                                                  36
   36   37   38   39   40   41   42   43   44   45   46