Page 44 - MISUMI SINGAPORE Economy Series
P. 44

1      Economy series     Alteration Options / Peripheral Products                                          Lead Accuracy Grade                                                     Economy series     1
                                                                                                                                                                                            Ball Screws
           Ball Screws
    Ball Screws /    Lead Screws / Actuators  QAlthough the machining is carried   QAlteration Options          QBall Screw Lead Precision                                                                Lead Screws / Actuators  Ball Screws /



            out according to the standard shaft
                                                                                                                               Screw Effective Length (lu)
            end by default, there are a variety of
                                                                                                                                                                error (±ep) and variation (Vu)
    Rolled Ball   Screws  · Both the support side and the fixed side are   · Alteration options for the   · Alteration options for   +  Actual Travel   Representative Travel   Standard Travel   Allowable value of representative travel   Representative   Unit: μm  Screws  Rolled Ball
                                                                                                                                             Nominal Travel
                                                         support side shaft end
                                                                               the fixed side shaft end
            alterations that can be specified.
                                                                                                                    Distance (la) Line
                                                                                                                                             Distance (lo) Line
                                                                                                                                                                                      Accuracy grade
                                                                                                                                                                  Screw Effective
                                                                              Wrench Flats on Fixed Side
                                                         No Machining on Support
                                                                                                                                                                   Length (mm)
                                                                                                                                                                                           C5 (Economy series)
                                                                                                                                                                                   C3
                                                                                                                            Distance (lm) Line
                                                                                                                                       Distance (ls) Line
                                                             Side Shaft End
                                                                                                                                                                             Representative
                                                                                                                                                                                            Error
                                                                                                                                                                               Error
   P.37    shipped after machining according to the                                                               0’ 0                                    t     More than  or Less  Travel Distance  Variation  Travel Distance  Variation  P.37
                                                                                                                                                                                            23
                                                                                                                                                                               12
                                                                                                                                                                                      8
                                                                                                                                                                                                   18
                                                                                                                                                                        315
           assembly dimensions with the applicable
    Precision Ball   Screws  support unit.              Ball Nut Orientation Reversed  Adds a keyway on the fixed   Travel Distance Error  -  v 300               315   400    13     10    25     20     Screws  Precision Ball
                                                                                    code: SZC
                                                              code: NC
                                                                                                                                                                        500
                                                                                                                                                                                                   20
                                                                                                                                                                  400
                                                                                                                                                                               15
                                                                                                                                                                                      10
                                                                                                                                                                                            27
                                                                                                                                                                                                   23
                                                                                                                                                                                            30
                                                                                                                                                                                      12
                                                                                                                                                                        630
                                                                                                                                                                               16
                                                                                                                                                                  500
                                                           (Support side) (Fixed side)
                                                                                                                                                                        800
                                                                                                                                                                  630
   P.59                                                 Standard                  side shaft end.                      2π   v2π           300mm    vu    ep       1000  1000   18     13    35     25     P.59
                                                                                                                                                                                      15
                                                                                                                                                                  800
                                                                                                                                                                                            40
                                                                                                                                                                               21
                                                                                                                                                                                                   27
    Support Units    for Ball Screw                     Change  code: RLC           code: KC                                                                      1250  1600   29     18    54     35     for Ball Screw  Support Units
                                                                                                                                                                               24
                                                                                                                                                                                            46
                                                                                                                                                                                      16
                                                                                                                                                                        1250
                                                                                                                                                                                                   30
                                                         No Retaining Ring Groove
                                                                                                                                                                300mm and pitch periodic error (V2π)
                                                                                   end keyways
   P.81                                                  on Support Side Shaft End  Machining fixed side shaft                                                  Standard value of variation (V300) relative to displacement   Unit: μm  P.81
                                                                                                                                                                Accuracy grade  C3  C5 (Economy series)  C7 (Economy series)  C10
                                                        Standard
                                                                                                                                                                  Item
    Motor   Brackets                                    Change                                                                                                  Standard value  V300  V2π  V300  V2π  V300  V300  Brackets  Motor
                                                                                                                                                                                        8
                                                                                                                                                                                   18
                                                                                                                                                                              6
                                                                                                                                                                                             52
                                                                                                                                                                                                   210
                                                                                                                                                                         8
                                                              code: RNC
                                                                                    code: KLC
                                                                                                                                                                 based on ep=2·lu/300·V300.
   P.91  · Detailed dimension of alteration KC·KLC keyway  Change Support Side Shaft   Flat Machined on Fixed Side                                              EC7(Economy series) representative distance error (ep) can be calculated   P.91
     Lead Screws  b     t   Shaft    b       t               End Machining          Shaft End                                                                                                              Lead Screws
                                 Reference  Tolerance Reference
                                      (N9)
   P.93         6.3          Dia.  Dimension  -0.004  Dimension  Tolerance  code: GC  code: SC                                                                                                            P.93
                             6~7
                                  2
                                          1.2
    Lead Screw   Nuts       11~12  3 4 5  -0.03  1.8  +0.1  Change Support Side Shaft                                                                                                                     Nuts  Lead Screw
                                     -0.029
                            8~10
                                          2.5
                                               0
                                                              End Length
                                      0
                            13~17
                                          3.0
   P.111                    18~20  6      3.5                                                                   Allowable Axial Load Line Diagram              Allowable Rotational Speed Line Diagram    P.111
    Lead Screws   Support Units                         * For details of the machining content, please visit MISUMI official website.  3 2  6 5 4  3 2  10 5  φ32  1.5 3 2  10 2 4  10 1.5 8 4  10 4 8 6 5 4  φ 10  φ 15 Screw shaft O.D. (mm)  Support Units  Lead Screws
                                                               code: FC
                                                                                                                              1.5
                                                                                                                                                                       1.5
                                                                                                                                                                                        φ 20
   P.115  · Economy series support units and economy series motor brackets can also be purchased.                   1.5 8 4  1.5 3 2  1.5 8 5  8 6 5 4  φ20 φ25    10 8 6 5 3  8 6 5 4  6 5 4 3  1.5 3 2  φ 25 φ 32  P.115
                                                                                                                          10
                                                                                                                    10
                              Economy series support unit
    Stop Plates /    Position Indicators  Support side  Fixed side  Support side  Fixed side  Economy series motor bracket (P.91)  6 5 4  10 8 6 5  6 5 4 3  1.5 3 2  φ15  4 3 2  1.5 3 2  1.5 2 3  10 8 6 5 3  Position Indicators  Stop Plates /
               Square-Standard Type (P.83)
                                           Square-Narrow Pitch Type (P.85)
                                                                                      Applicable
                                                                       Applicable
                                                                                     stepper motor
                                                                       servo motor
                                                                                                                                                                          10
                                                                                                                              10
   P.119                                                                                                          Allowable Axial Load (N)  1.5 3 2  5 4 3  1.5 2  10000N  4 8 6  φ10  Allowable Rotational Speed (min -1 )  1.5 8 2  10 8 6 5 3  8 6 5 4 3  4 3 2  P.119
                                                                                                                                                                   10
     Actuators                                                                                                      10 8 3  1.5 2 4  10 8 6 5 4  4 3                6 5 4 3  4 3 2  1.5 2  1.5 8 2         Actuators
                                                                                                                                                                              10
                                                                                                                       10
                  Round Type (P.87)           Low Profile Type (P.89)                                                6 5  8  4  2                                   2  1.5  10  2  6 5
   P.131     Support side   Fixed side    Support side   Fixed side                                                  4  6  3  1.5                                  1.5  10 2  8 6  4                      P.131
                                                                                                                     3  5                                               8  5   3
                                                                                                                        4  2  10 3                                 10   6  4
                                                                                                                               10  2  1.5  2  3  4  5  6  7  8 9 10  3  1.5  2  3  4  5  6  7  8  5  3  2
                                                                                                                                                                               10
                                                                                                                                                                                2
                                                                                                                     Fixed -   Fixed -   Fixed -   Supported -       Fixed -   Fixed -   Fixed -   Supported -  1.5 2  3 4 5 6 7 8 910 3  1.5 2  3  4 5 6 7
                                                                                                                     Free  Fixed  Supported  Supported  Load action point pitch (mm)  Free  Fixed  Supported Supported  Support pitch (mm)
                                                                                                                        Support method                                   Support method
     39
   39   40   41   42   43   44   45   46   47   48   49