Page 49 - MISUMI SINGAPORE Economy Series
P. 49

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  E-TBS0610  0  -0.017  (9.5)  19 4  30°  30°             Lead Screws / Actuators  Ball Screws /






 Rolled Ball   Screws      φ 14          X        φ 5.9     0  φ 4  -0.010  0  φ 3  -0.008  φ 27  φ 21  Screws  Rolled Ball



 P.37                       Y (Nut Motion Range)  X         19  6.5  6  M4×0.5  16   4- φ 3.4 Through  P.37
 Precision Ball   Screws               4L                                      X-X View            Screws  Precision Ball




 P.59          1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial   Direction  P.59
                                                                                         Twisting
                                                                of
                                                                                    Play
                                          (1mm increments)
                         2Screw Shaft
                                                                     C (Dynamic)  C (Static)
 Support Units    for Ball Screw  O.D.  01                     3 turns  0.56  0.95                 for Ball Screw  Support Units
                                                              Circuits
                                                                              kN
                                                                       kN
 P.81                                                                                              P.81
 Motor   Brackets                    02                        3 turns  0.75  1.2  0.02 or         Brackets  Motor
 P.91         E-TBS          06      06       60~170     L-25  3.2 turns  0.87  1.45  Less  Right  P.91
 Lead Screws                                                                                        Lead Screws




 P.93                                10                       2.4 turns  0.95  1.6                 P.93
 Lead Screw   Nuts  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Nuts  Lead Screw

                    Part Number (1Type · 2Screw Shaft O.D. · 3Lead)
                                                         -
                                                             4L
          Example
                                 E-TBS0601
 P.111         Alteration  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - - -  4L 80  - -  (RLC · SZC…etc.)  P.111
                     Example
 Lead Screws   Support Units  QSupport side  Code  Spec.  QFixed side  Code          Spec.         Support Units  Lead Screws
                                     E-TBS0601
                                                                    RLC
                                                           80
             Alterations
                                                         Alterations
          1
                                                      5
                                                                               Ordering Code  SZC
            Reversed
 P.115    1  Ball Nut Orientation                     3 Wrench Flats on Fixed Side  Adds wrench flats on the fixed side shaft end.  P.115
             (Support side)  (Fixed side)  RLC  Changes the nut direction.  0     3  4  SZC  E  Ball bearings will fall out if the
                                                                                ball nut crosses the wrench flats
          Standard
                                   Ordering Code  RLC
 Stop Plates /    Position Indicators  2  Machining on Support   Incomplete Hardened Area  E  The nut may not be moved within   Position Indicators  Stop Plates /
                                                           (15)
                                                         4-0.2
                                                                                the Incomplete Hardened Area.
           Change
                                                                                Note that when selecting.
                                                      4  No machining of small
                                                        steps on the fixed side
 P.119      Side Shaft End         Machining added on the support   Standard  NF  No machining of small steps on   P.119
                                                                               the fixed side
                                   side shaft end.
          Standard
                                   Ordering Code  TFC   Change                 Ordering Code  NF
 Actuators  Change  d  L1  TFC     d1 d L  φ4-0.01    5  Change dimensions of big   Change dimensions of big steps   Actuators
               d1
                                                              L
                                        0
                                      φ3.7±0.03
                                                        steps on the fixed side
                                                                               on the fixed side
                                      5.35±0.05
                                                                U
                                                                               C, U=1mm increments
                                       +0.1
 P.131          (8) L              L1  0.5 0                            CU     7≤C≤22  4≤U≤C-3     P.131
                                                                               Ordering Code
                                                            C                  CU-C15-U10
          E When 5 and 6 are specified simultaneously, no male thread will be machined   6  No machining of big steps
           regardless of the value specified for U in 5.  male thread on the fixed side
          E When specifying any alteration, the nut motion range (Y dimension) may   Standard  No machining of big steps male
           become shorter. Please make sure that the nut motion range is greater than the   NU  thread on the fixed side
                                                                               Ordering Code  NU
           full length of the nut.
                                                       Change
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  44
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   44   45   46   47   48   49   50   51   52   53   54