Page 51 - MISUMI SINGAPORE Economy Series
P. 51

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QSupport side  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) QFixed side  - -  (FC · SC…etc.)  Lead Screws / Actuators  Ball Screws /
                                                        -
                                                           4L
                     Example
               Alteration
                                                        -
                                                           280
                                     C-TBSE0802
                                                                    SC5
                                                                                     Spec.
             Alterations
          1
          1  No Machining on Support   Code  Spec.    5  Alterations   Code    Adds wrench flats on the fixed
                                                      5 Wrench Flats on Fixed Side
 Rolled Ball   Screws  When   NC   No machining added on the   5-0.2  28 4  4  SZC  E  Ball bearings will fall out if the   Screws  Rolled Ball
                                                                               side shaft end.
            Side Shaft End
                                                                               Ordering Code  SZC
           Standard
                                   support side shaft end.
                                                                                ball nut crosses the wrench flats.
                                                         0
                                   Ordering Code  NC
                                                                               E  The nut may not be moved
           machining
           is specified
                                                                                within the Incomplete Hardened
                  L
                                                                                Area. Note that when selecting.
 P.37     2  Ball Nut Orientation                     Incomplete Hardened Area  Adds a flat on the fixed side   P.37
                                                      6  Flat Machined on Fixed
                                                        Side Shaft End
            Reversed
 Precision Ball   Screws  Standard (Support side)  (Fixed side)  RLC  Changes the nut direction.  SC  0.5  SC  5≤SC≤7   Screws  Precision Ball
                                                                               shaft end.
                                                                               When specified simultaneously
                                   Ordering Code  RLC
                                                                               with 8, 5≤SC≤F-1
                                                                               SC = 1mm increments
           Change
                                                                               Ordering Code  SC6
 P.59     3  No Retaining Ring     No Retaining Ring Groove on   7  No machining of small   No machining of small steps on   P.59
                                                        steps on the fixed side
            Groove on Support Side
 Support Units    for Ball Screw  When   RNC  Support Side Shaft End  Standard  L  NF  the fixed side  for Ball Screw  Support Units
            Shaft End
            Standard
                                                                               Ordering Code  NF
                                   Ordering Code  RNC
                                                       Change
            machining
            is specified
 P.81     4  Change the length of the   Change the length of the   8  Change dimensions of small   Change dimensions of small   P.81
            support side shaft end
                                                        steps on the fixed side
                                   support side shaft end.  Recommended  FP    steps on the fixed side
                                                                               8≤F≤13  4≤P≤5
                            FC
                                   10≤FC≤20
                                                                               F, P = 1mm increments
 Motor   Brackets  FC  6.8         FC = 1mm increments      F   P              FP-F13-P5           Brackets  Motor
                                                                               Ordering Code
                                   Ordering Code  FC20
                                                        steps on the fixed side
 P.91                                                 9  Change dimensions of big   EU  Change dimensions of big steps   P.91
                                                                               on the fixed side
                                                       Recommended
                                                                               9≤E≤30  6≤U≤E-3
                                                               U
 Lead Screws                                          0  No machining of big   EU-E30-U10           Lead Screws
                                                                               E, U = 1mm increments
                                                                               Ordering Code
                                                           E
                                                        steps male thread on
                                                        the fixed side
 P.93                                                  Standard         NU     No machining of big steps male   P.93
                                                                               thread on the fixed side
 Lead Screw   Nuts                                    E Only one of 1, 3 and 4 can be selected.    Nuts  Lead Screw
                                                                               Ordering Code  NU
                                                        Change
                                                      E When 9 and 0 are specified simultaneously, no male thread will be machined
 P.111                                                E Only one of 7 and 8 can be selected.       P.111
                                                       regardless of the value specified for U in 9.
                                                      E When 9 or 0 is specified, the recommended support unit may not be available.
 Lead Screws   Support Units                          E When specifying any alteration, the nut motion range (Y dimension) may   Support Units  Lead Screws
                                                       Please reconfirm.
                                                       become shorter. Please make sure that the nut motion range is greater than the
                                                       full length of the nut.
 P.115                                                                                             P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  46
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   46   47   48   49   50   51   52   53   54   55   56