Page 55 - MISUMI SINGAPORE Economy Series
P. 55

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  C-TBSE·C-TBSB1210  48.5  10  0       M6  22.5°  45°     Lead Screws / Actuators  Ball Screws /


              0


 Rolled Ball   Screws  0       φ 8-0.015  φ 7.6-0.2  0  φ 24-0.02    X  φ 12  φ 10 -0.015  0       φ 8-0.015  Oil hole  φ 32  Screws  Rolled Ball
                                                                       φ 40

 P.37                   +0.14                                                                      P.37
                      0.9 0              X
 Precision Ball   Screws  (10)  7.9 0     Y (Nut Motion Range)  E  U  15  M10×1.0  X-X View  6- φ 4.5 Through  Screws  Precision Ball
                        +0.2
                                                                              30

 P.59     QEK Shaft End               4L                                                           P.59
 Support Units    for Ball Screw  1Type  Part Number  Lead  (1mm increments)  E  U  Y  Number  Basic Load Rating  Axial   Direction Shape  Fixed side  Support side   for Ball Screw  Support Units
                                                                              Applicable Support Units
                                4Overall   Fixed side shaft end dimensions
                                                                          Twisting
                                Length L
                                                        of
                  2Screw
                                                           C (Dynamic)   C (Static)
                           3
                                                                     Play
                                                      Circuits
                                                                kN
                                                            kN
                                                                                           model
                                                                                     model
                 Shaft O.D.
 P.81                                                                         Square Type C-TEK10 C-TEF10  P.81
                           04                         3 turns       0.05 or   Round Type C-TFK10 C-TFF10
                                                                              Short Type E-TLK10S E-TLF10
 Motor   Brackets  C-TBSE  12  05  150~800  36  11  L-61    1.8  4.1  Less  Right Round Type C-TFK10 C-TFF10  Brackets  Motor
                                                                              Square Type C-TEK10 C-TEF10
                                                       2.8
                                                                              Square Type C-TEK10 C-TEF10
 P.91                      10                         turns  2  3.5  0.1 or   Short Type E-TLK10S E-TLF10  P.91
                                                                              Round Type C-TFK10 C-TFF10
 Lead Screws  QBK Shaft End                                                   Short Type E-TLK10S E-TLF10  Lead Screws
                                                                     Less
                                                                              Applicable Support Units
                                4Overall   Fixed side shaft end dimensions
                                                                          Twisting
                                                        of
                                Length L
                                                           C (Dynamic)   C (Static)
                  2Screw
 P.93      1Type  Part Number  Lead  (1mm increments)  E  U  Y  Number  Basic Load Rating  Axial   Direction Shape  Fixed side  Support side   P.93
                           3
                                                                     Play
                                                      Circuits
                                                                kN
                 Shaft O.D.
                                                                                           model
                                                                                     model
                                                            kN
 Lead Screw   Nuts  C-TBSB  12  04  150~800  39  16  L-64  3 turns  1.8  4.1  0.1 or Less  Right  Square Type   C-TBK10 C-TBF10  Nuts  Lead Screw
                                                                    0.05 or
                                                                     Less
                           05
                                                                               (Space-
                                                       2.8
                                                                               saving)
                                                      turns
                                                            2
                                                                3.5
                           10
 P.111    *The Y dimension must be larger than the full length of the nut            kgf=N×0.101972  P.111
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
 Lead Screws   Support Units  Example  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - -  150   Support Units  Lead Screws
          Ordering
                                                          4L
                                C-TBSE1204
 P.115         Alteration  For details, please visit MISUMI official website.                      P.115
 Stop Plates /    Position Indicators                                                              Position Indicators  Stop Plates /
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  50
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   50   51   52   53   54   55   56   57   58   59   60