Page 52 - MISUMI SINGAPORE Economy Series
P. 52

1                   Rolled Ball Screws Shaft Dia. 10 Lead 2 / 4 Accuracy Grade C7                                                                                                                      1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-TBSE1004-150  Shipping                                                                                                           Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 69%
                                                  vs Standard Type
                                                     120.26
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           Nut
           grade
                                                  Material
                                                         Hardness
                            Material
                                  Hardness
   P.59   Accuracy   Screw Dia.  Lead  equivalent  Induction hardening   Surface Treatment  equivalent  58~62HRC  Surface Treatment                                                                       P.59
                                                  SCM420
                             S55C
                                                         Carburized
                                            -
                   10
                        2 · 4
            C7
                                                                   -
    Support Units    for Ball Screw  C-TBSE1002  28                                                                                                                                                       for Ball Screw  Support Units
                                   58~62HRC
   P.81        0  φ 5.7 -0.2  0  φ 18 -0.017  5                            30°  30°  φ 27                                                                                                                 P.81
             0  φ 6 -0.012              X   φ 10   0  φ 8 -0.015  0       φ 6 -0.012
    Motor   Brackets                                                   φ 35                                                                                                                               Brackets  Motor
   P.91                  +0.14          X                                                                                                                                                                 P.91
                       0.8 0                                                  22    4- φ 4.5 Through
     Lead Screws    (9)  6.8 0     Y (Nut Motion Range)  35  10  9  M8×1.0  X-X View                                                                                                                       Lead Screws
                          +0.2
   P.93   C-TBSE1004                   4L                                                                                                                                                                 P.93
    Lead Screw   Nuts  φ 5.7 0  -0.2  0  φ 26 -0.02    34  10      M6      30°  30°   φ 36                                                                                                                Nuts  Lead Screw
                                                                   Oil hole

   P.111     0       φ 6 -0.012          X  φ 10   0  φ 8 -0.015  0  φ 6 -0.012                                                                                                                           P.111
    Lead Screws   Support Units  0.8 0                                φ 46                                                                                                                                Support Units  Lead Screws

                         +0.14
                         +0.2
                                                                                     4- φ 4.5 Through
   P.115               6.8 0             X             10                            φ 8 Counterbored                                                                                                     P.115
                    (9)     Y (Nut Motion Range)   35     9    M8×1.0        28      Depth 4.5
    Stop Plates /    Position Indicators  Part Number  4Overall   Number   Basic Load Rating  X-X View                                                                                                    Position Indicators  Stop Plates /
                                      4L
                                                                              Applicable Support Units
                                                                        Twisting
                                                   of
                                   Length L
                             3
                                                                   Play
                                                             kN
                                                                                           model
                                                                                     model
                     O.D.
                                                        kN
   P.119   1Type  2Screw Shaft   Lead  (1mm increments)  Y  Circuits  C (Dynamic)  C (Static)   Axial   Direction Shape  Fixed side  Support side                                                         P.119
                                                                              Square Type C-TEK8 C-TEF8
     Actuators  C-TBSE  10   02    150~600   L-53  3 turns  1.2  2.1  0.05 or   Right  Round Type C-TFK8 C-TFF6                                                                                            Actuators
                                                                              Short Type E-TLK8S E-TLF8
   P.131                     04                        1.6   3.4   Less       Square Type C-TEK8 C-TEF8                                                                                                   P.131
                                                                              Round Type C-TFK8 C-TFF6
                                                                              Short Type E-TLK8S E-TLF8
          *The Y dimension must be larger than the full length of the nut            kgf=N×0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  -  4L
                                 C-TBSE1004              -  150
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
     47             Type  C-TBSE            Keyword  ball screw c7                    Economy series
   47   48   49   50   51   52   53   54   55   56   57