Page 48 - MISUMI SINGAPORE Economy Series
P. 48

1                     Rolled Ball Screws Shaft Dia. 6 Lead 1 / 2 / 6 / 10 Accuracy Grade C7                                                                                                            1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-TBS0601-80  Shipping                                                                                                      Lead Screws / Actuators  Ball Screws /
           New



                                                     113.90
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 8 days                                                                                                                     Screws  Rolled Ball


                                                      Quantity
                                                                                       10~
                                                                       1~9
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws        Screw Shaft   E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           Nut
                        Lead
           grade
                                  Hardness
                            Material
                                                         Hardness
                                                  Material
   P.59   Accuracy   Screw Dia.  1 · 2 ·    equivalent  Induction hardening   Surface Treatment  SCM415H   58~62HRC  Surface Treatment                                                                    P.59
                             S55C
                                                         Carburized
                   6
            C7
                                                                   -
                                            -
    Support Units    for Ball Screw  E-TBS0601  14.5                          30°  30°                                                                                                                    for Ball Screw  Support Units
                                                 equivalent
                                   58~62HRC
                        6 · 10
   P.81                   -0.017   3.5                                                                                                                                                                    P.81
                          0
                          φ 11         X      φ 5.85      0  -0.010  0  -0.008         φ 17
    Motor   Brackets                                      φ 4      φ 3     21                                                                                                                             Brackets  Motor
                                                                                        φ 23
   P.91                  Y (Nut Motion Range)  X             6.5                14    4- φ 3.4 Through                                                                                                    P.91
     Lead Screws                     4L                   19    6   M4×0.5    X-X View                                                                                                                     Lead Screws
   P.93   E-TBS0602                                                                                                                                                                                       P.93
    Lead Screw   Nuts     0  -0.017  17  4                                    30°  30°                                                                                                                    Nuts  Lead Screw


   P.111                  φ 12          X      φ 5.8       0  φ 4  -0.010  0  -0.008  φ 3  φ 24  φ 18                                                                                                     P.111
    Lead Screws   Support Units         X                      6.5                    4- φ 3.4 Through                                                                                                    Support Units  Lead Screws



                                                                                16
   P.115                   Y (Nut Motion Range) 4L          19    6   M4×0.5  X-X View                                                                                                                    P.115
    Stop Plates /    Position Indicators  E-TBS0606                                                                                                                                                       Position Indicators  Stop Plates /


   P.119                        17                                            30°  30°                                                                                                                    P.119
                          -0.017  0  (8)  4
     Actuators            φ 14          X         φ 6      0  φ 4  -0.010  0  φ 3  -0.008  φ 21                                                                                                            Actuators


   P.131                                                                  φ 27                                                                                                                            P.131
                                        X                                            4- φ 3.4 Through
                                                               6.5
                            Y (Nut Motion Range)            19    6
                                                                      M4×0.5    16
                                       4L                                     X-X View



          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
     43             Type  E-TBS             Keyword  ball screw c7                    Economy series
   43   44   45   46   47   48   49   50   51   52   53