Page 53 - MISUMI SINGAPORE Economy Series
P. 53

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QSupport side  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) QFixed side  - -  (FC · SC…etc.)  Lead Screws / Actuators  Ball Screws /
                                                        -
                                                           4L
                     Example
               Alteration
                                                           150
                                                                    SC5
                                     C-TBSE1004
                                                        -
             Alterations
                                                         Alterations
                                         Spec.
                                                                                     Spec.
 Rolled Ball   Screws  1  No Machining on   Code  No machining added on the   5  Wrench Flats on Fixed   Code  Adds wrench flats on the fixed side shaft end.  Screws  Rolled Ball
                                                        Side
            Support Side Shaft End
                                                                               Ordering Code  SZC
                                                                               E  Ball bearings will fall out if the
           Standard
                                                                        SZC
                            NC
                                   support side shaft end.
                                                                                ball nut crosses the wrench flats.
                                                            5
                                                              5
           When
                                                                               E  The nut may not be moved
                                   Ordering Code  NC
                                                         0
                                                           30
           machining
                                                        8-0.2
                                                                                within the Incomplete Hardened
           is specified
                                                                                Area. Note that when selecting.
                  L
 P.37     2  Ball Nut Orientation                     Incomplete Hardened Area  Adds a keyway on the fixed side shaft end.  P.37
                                                      6  Keyway on Fixed Side
 Precision Ball   Screws  Standard  (Fixed side)  RLC  Changes the nut direction.  -0.004  -0.029  2  KC  When specified simultaneously   Screws  Precision Ball
                                                        Shaft End
            Reversed
                                                                               2≤KC≤8
             (Support side)
                                                                               with 0, 2≤KC≤F-1
                                   Ordering Code  RLC
                                                                               XP=5 is not applicable
                                                                               KC = 1mm increments
           Change
                                                                 1.2
                                                         KC
                                                                               Ordering Code  KC5
 P.59     3  No Retaining Ring                        7  Machining fixed side   The machining position of keyways at   P.59
                                                                               fixed side shaft end can be specified.
            Groove on Support Side
                                                        shaft end keyways
 Support Units    for Ball Screw  When   RNC  No Retaining Ring Groove on   K  S  KLC  (Keyway size is the same as KC.)  for Ball Screw  Support Units
            Shaft End
                                                                               2≤K≤7  K+S≤8
                                   Support Side Shaft End
            Standard
                                                                               When specified simultaneously
                                   Ordering Code  RNC
                                                                               with 0,  2≤K≤16  K+S≤F-1
           machining
                                                                               XP = 5 is not applicable
           is specified
                                                                               Ordering Code
 P.81     4  Change the length of the   Change the length of the               K, S = 1mm increments  P.81
            support side shaft end
                                                                               KLC-K5-S2
                                   support side shaft end.  8  Flat Machined on Fixed   Adds a flat on the fixed side
                            FC
                                   10≤FC≤20
 Motor   Brackets  FC  6.8         FC = 1mm increments                  SC     shaft end.          Brackets  Motor
                                                        Side Shaft End
                                                                               5≤SC≤8
                                   Ordering Code  FC20
                                                                               When specified simultaneously
                                                                               SC = 1mm increments
          E Only one of 1, 3 and 4 can be selected.      SC     0.5            with 0, 5≤SC≤F-1
 P.91     E Only one of 6, 7 and 8 can be selected.   9  No machining of small   Ordering Code  SC7  P.91
          E  9 and 0 cannot be specified simultaneously.
 Lead Screws  E When Q and W are specified simultaneously, no male thread will be machined   Standard  NF  No machining of small steps on   Lead Screws
                                                        steps on the fixed side
           regardless of the value specified for U in Q.
          E When Q or W is specified, the recommended support unit may not be
                                                                               the fixed side
           available. Please reconfirm.
                                                                               Ordering Code  NF
                                                       Change
                                                              L
           become shorter. Please make sure that the nut motion range is greater than the
 P.93     E When specifying any alteration, the nut motion range (Y dimension) may   0  Change dimensions of small   Change dimensions of small   P.93
           full length of the nut.
 Lead Screw   Nuts                                     Recommended  P   FP     steps on the fixed side   Nuts  Lead Screw
                                                        steps on the fixed side
                                                                               9≤F≤18  5≤P≤6
                                                                               F, P = 1mm increments
                                                                               Ordering Code
                                                             F
 P.111                                                Q  Change dimensions of big   FP-F18-P6      P.111
                                                                               Change dimensions of big steps
                                                        steps on the fixed side
 Lead Screws   Support Units                           Recommended      EU     11≤E≤35  8≤U≤E-3    Support Units  Lead Screws
                                                                               on the fixed side
                                                             U
                                                                               E, U = 1mm increments
                                                                               Ordering Code
                                                                               EU-E35-U10
                                                            E
 P.115                                                W  No machining of big   No machining of big steps male   P.115
                                                        steps male thread on
                                                        the fixed side
 Stop Plates /    Position Indicators                  Standard         NU     thread on the fixed side  Position Indicators  Stop Plates /
                                                                               Ordering Code  NU
                                                        Change
 P.119                                                                                             P.119
 Actuators                                                                                          Actuators
 P.131                                                                                             P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  48
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   48   49   50   51   52   53   54   55   56   57   58