Page 46 - MISUMI SINGAPORE Economy Series
P. 46

1      Economy series     Runout Tolerance / Precautions                                                                                                                                               1
           Ball Screws
    Ball Screws /    Lead Screws / Actuators  QScrew shaft runout tolerance  G                                                                                                                            Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  L      L                                                                                                                                                                        Screws  Rolled Ball



   P.37                                    G                                                                                                                                                              P.37
    Precision Ball   Screws  Type  Screw  0.060 0.075  -  -  -  Runout tolerance G (Max.)  -  -  -  Incomplete                                                                                            Screws  Precision Ball
                  Shaft
                                                                                          Hardened
                      ~125 126~200 201~315 316~400 401~500 501~630 631~800 801~1000 1001~1250 1251~1600 1601~2000
                  O.D.
                                                                                           Area (L)
                   4
                                                         -
                                                               -
                                                   -
                                  -
                                        -
   P.59   E-TBS    6 8  0.075 0.075  0.210  0.270  - -  - -  - -  - -  - -    - -     - -   5                                                                                                             P.59
                      0.100 0.140
    Support Units    for Ball Screw  C-TBSE  10  - - -  0.120  0.160  0.210  0.270  0.350  0.480  0.420  0.550  - - -  - - -  10                                                                          for Ball Screw  Support Units
                                                         -
                                                                       -
                                                               -
                                                  0.350
                                            0.270
                                                                       -
                   12
                           0.120
                                 0.160
                                      0.210
                                                               -
                           0.110
                                 0.130
                                      0.160
                   15
                                                       0.320
                                                  0.250
                                            0.200
          C-TBSB
                                 0.110
                                                                                    0.690
                                                                     0.380
   P.81            20   - -  0.110  0.130  0.160  0.200  0.250  0.320  0.420  0.550  0.730  0.730  15                                                                                                     P.81
                                                              0.300
                                                                             0.500
                                            0.160
                           0.110
                   25
                                                       0.230
                                                  0.190
                                      0.130
                   32   -    -   0.110  0.130  0.160  0.190  0.230  0.300  0.380  0.500  0.690  20
    Motor   Brackets  E-KBS  4 6  0.050  -  - -  - -  - -  - -  - -  - -  - -  - -    - -   5                                                                                                             Brackets  Motor
                      0.050 0.050
                                        -
                   8
                                 0.080
                      0.055 0.065
                   10  0.060 0.075  0.100  0.100  - -  - -  - -  - -   - -    - -     - -
   P.91   C-KBS    12   - -  0.065  0.080  0.100  0.120  0.110  0.140  0.170  0.210  - -  - -  10                                                                                                         P.91
                                                                       -
                                                         -
                                                               -
                                                   -
     Lead Screws   20   - -  0.060  0.070  0.080  0.095  0.090  0.140  0.170  0.210  0.270  - -  15                                                                                                        Lead Screws
                                      0.080
                   15
                                            0.095
                                 0.070
                           0.060
                                                  0.110
                             -
                                                              0.130
                                                       0.100
                                                                     0.170
                                 0.060
                   25
                                      0.070
                                            0.080
                                                                             0.210
                                  -
                   4
                                        -
                                        -
                      0.065 0.075
                   8
   P.93   E-KLR    10  0.050 0.050  0.100  0.100  - - -  - - -  - - -  - - -  - - -  - - -  - - -  5                                                                                                      P.93
                      0.065 0.065
                                 0.080
    Lead Screw   Nuts  QPrecautions                                                                                                                                                                       Nuts  Lead Screw
   P.111   (1)  If the nut is removed from the screw shaft, the ball will fall off   (6)  In operation, if there is too much noise or sharp and harsh                                                     P.111
    Lead Screws   Support Units  the nut and cannot be used. Do not disassemble, as this may   sound, please make sure that the installation accuracy of                                                  Support Units  Lead Screws
                                                          the screw and the specifications of peripheral components
              cause impurities to enter the interior and damage the
              assembly accuracy of each part. When the nut needs to be
                                                          such as motors and couplings are appropriate.
              removed, use a special auxiliary shaft.
   P.115   (2)  The outer circle, spiral groove and circulating parts of the   (7)  Although lithium soap-based grease has been applied at                                                                P.115
                                                          the factory, it is required to apply new grease every 2~3
                                                          months as standard after receiving the goods.
              screw shaft will be damaged by external force impact,
    Stop Plates /    Position Indicators  (3)  Ball screws and nuts placed with an inclination may fall due to   (8)  Do not let the nut exceed the movement range of the ball                            Position Indicators  Stop Plates /
              resulting in poor circulation and loss of function. Please take
                                                          screw nut, or screw out of the screw shaft, otherwise the
              care to avoid it.
                                                          ball will fall off and the ball cycling parts will be damaged.
   P.119      weight. Please be careful. Especially when it is used as a   (9)  Nut overstroke operation is prohibited.                                                                                   P.119
              vertical axis, the nuts are likely to fall due to weight. Please set   (10)  This product is a machined type, so there will be knife
                                                          patterns and color difference in its appearance. Small
              up a fall prevention mechanism.
     Actuators  (4)  Please check the flexibility by rotating the screw shaft with the   scratches or color changes without affecting the use and                                                          Actuators
              fixed nut or rotating the nut with the fixed shaft.
                                                          main function are a normal phenomenon. Please feel free
                                                          to use.
   P.131   (5)  Rotating the nut by hand may not feel smooth, but does not   (11)  The noise value of the screw after assembly is not                                                                     P.131
              affect the positioning precision. Please feel free to use.
                                                          guaranteed.
                                                         If the nut end face is moved out of
                                                         the range of right figure, it will
                                                         cause the ball to fall off, resulting
             Removal of nut   No impact on   Be careful of falling   Checking for
              is prohibited  the nut  due to weight  reverse action  in malfunction.
     41
   41   42   43   44   45   46   47   48   49   50   51