Page 42 - MISUMI SINGAPORE Economy Series
P. 42

1      Economy series     Product Overview                                                                  Product Overview                                                        Economy series     1
                                                                                                                                                                                            Ball Screws
           Ball Screws
    Ball Screws /    Lead Screws / Actuators           vs Standard Type                                         QShort delivery time                                                                      Lead Screws / Actuators  Ball Screws /



                                                       Saving
                                                          Up to
    Rolled Ball   Screws  Economy series               80%                                                      · Drawing-based machining is no longer required, saving the time for drawing.  an order  the goods  Screws  Rolled Ball
            Ball Screws
                                                                                                                  Generic products
                                                                                                                                                                                             Receive
                                                                                                                                                                                  Place
                                                                                                                                           The customer draws by themself
                                                                                                                   on the market
                                                                                                                                                          Receive
                                                                                                                                                Place
                                                                                                                  MISUMI Economy
                                                                                                                                MISUMI draws
                                                                                                                                               an order
                                                                                                                                                         the goods
                                                                                                                     series
   P.37     Accuracy grade C5-C7                                                                                 *Generic products on the market are similar products which was randomly purchased by our company from online or offline markets  P.37
                                                                                                                                                                           Significant time savings
            Meets most positioning and feeding needs
    Precision Ball   Screws  φ4~φ32 Complete specifications, Best for use with                                  QQuality Assurance                                                                        Screws  Precision Ball
   P.59      Economy series support unit                                                                        · Even for MISUMI Economy series, the same factory inspection as that of MISUMI standard products is   P.59
                                                                                                                 carried out to provide users with products that meet the catalog specifications.
             Drawing-based machining is no longer required,
    Support Units    for Ball Screw  saving the time for drawing.                                                   Shaft end size check  Locking thread check   Pitch projector   Surface roughness check  for Ball Screw  Support Units
   P.81                                                                                                                                                                                                   P.81
    Motor   Brackets  QCategories of use                                                                                                                                                                  Brackets  Motor
          P: Excellent G: Average
                                                                            MISUMI Economy series
   P.91                Accuracy grade              MISUMI standard product  C5 (Precision)  C7 (Rolled)         QSpecifications                               One of the factors affecting the positioning  One of the factors affecting the runout  P.91
     Lead Screws           Price                  Expensive                              Cheap                  · Rolled Ball Screws Screw shaft length (mm)  Axial Play   · Precision Ball Screws  Axial Play   Lead Screws
                                                    C5
                                                                 C7
                                                                                                                Accuracy  Screw Shaft  Lead
                                                                                                                                                             Accuracy Screw Shaft  Lead
                                                                                                                                                                            Screw shaft length (mm)
   P.93    Example   Machine Tool   Positioning Mechanism  P     G           G                                   grade  O.D.  (mm)  min.  max.     (mm)       grade  O.D.  (mm)  min.  max.     (mm)      P.93
                     Industry
                               Feeding Mechanism
                                                                             G
                                                                                                                          01
                                                                                                                                                                       01
                                                    P
                                                                                                                                                                                      125
                                                                                                                                                                  04
                                                                                                                                 55
                                                                                                                     04
                                                                                                                                          130
    Lead Screw   Nuts  FA Automation   Positioning Mechanism  P  G           P            P                          06   01     60       170    0.02 or Less     06   01     60      155    0.005 or Less  Nuts  Lead Screw
                                                                                                                          02
                                                                                                                                                                       02
           of Use
                     Industry
                               Feeding Mechanism
                                                                                                                                                                       02
                                                                                                                          02
                                                                 P
                                                    P
                                                                             P
                                                                                                                                                                       10
                                                                                                                          10
   P.111  EThe example of use is for reference only. Please select the appropriate product according to the actual situation.  08  06  100  400                   08   06             210                 P.111
                                                                                                                          02
                                                                                                                                                                       02
    Lead Screws   Support Units  Easily handling with end point positioning   More suitable for the end position     10   02              600    0.05 or Less  C5  10  02     100     350    0.008 or Less  Support Units  Lead Screws
                                                                MISUMI Economy series
                     MISUMI standard product
                                                                                                                                                                       04
                                                                                                                          04
                                                                                                                                                                       04
                                                                                                                          04
                                                                                                                                                                                      500
                                                                                                                                                                  12
                                                                                                                                                                       05
                                                                                                                          10
             For example: Machining equipment
                                                        For example: Multi-point positioning feeding
   P.115     and process control                        positioning mechanism                                    C7  12   05     150      800                     15   10     150     1100                P.115
                                                                                                                          05
                                                                                                                                                                       10
                                                        mechanism
             (The workpiece needs to move smoothly through
    Stop Plates /    Position Indicators  the motor to ensure the machining accuracy.)  (The workpiece is automatically fed by motor drive.)  15  10  1200  0.1 or Less  20  20  200         0.015 or Less  Position Indicators  Stop Plates /
                                                                                                                                                                       05
                                                                                                                          16
                                                                                                                                                                       10
                                                                                                                          20
   P.119                                                                                                             20   05                     0.15 or Less          20             1500                P.119
                                                                                                                                                                       05
                                                                                                                          10
                                                                                                                          20     200                              25   10     300
     Actuators                                                                                                       25   05             2000                          25                                  Actuators
                                                                                                                          10
                                                                                                                          25
   P.131                                                                                                             32   05     300             0.2 or Less                                              P.131
                                                                                                                          10
                                                                                                                          32
                                                                                                                * Screw shaft length can be specified in 1mm increments.
                                          MISUMI
                                          standard product                 MISUMI Economy series
     37
   37   38   39   40   41   42   43   44   45   46   47