Page 43 - MISUMI SINGAPORE Economy Series
P. 43

1  Economy series   Product Overview  Product Overview                          Economy series     1
 Ball Screws
                                                                                     Ball Screws
 Ball Screws /    Lead Screws / Actuators  vs Standard Type  QShort delivery time                  Lead Screws / Actuators  Ball Screws /



 Saving
 Up to
 Rolled Ball   Screws  Economy series   80%  · Drawing-based machining is no longer required, saving the time for drawing.  an order  the goods  Screws  Rolled Ball
 Ball Screws
          Generic products
                                                                                      Receive
                                                                           Place
                                    The customer draws by themself
            on the market
                                         Place
                                                   Receive
           MISUMI Economy
                         MISUMI draws
                                        an order
                                                  the goods
              series
 P.37  Accuracy grade C5-C7   *Generic products on the market are similar products which was randomly purchased by our company from online or offline markets  P.37
                                                                    Significant time savings
 Meets most positioning and feeding needs
 Precision Ball   Screws  φ4~φ32 Complete specifications, Best for use with   QQuality Assurance   Screws  Precision Ball
 P.59  Economy series support unit  · Even for MISUMI Economy series, the same factory inspection as that of MISUMI standard products is   P.59
          carried out to provide users with products that meet the catalog specifications.
 Drawing-based machining is no longer required,
 Support Units    for Ball Screw  saving the time for drawing.  Shaft end size check  Locking thread check  Pitch projector  Surface roughness check  for Ball Screw  Support Units
 P.81                                                                                              P.81
 Motor   Brackets  QCategories of use                                                              Brackets  Motor
 P: Excellent G: Average
 MISUMI Economy series
 P.91  Accuracy grade  MISUMI standard product  C5 (Precision)  C7 (Rolled)  QSpecifications  One of the factors affecting the positioning  One of the factors affecting the runout  P.91
 Lead Screws  Price  Expensive  Cheap  · Rolled Ball Screws Screw shaft length (mm)  Axial Play   · Precision Ball Screws  Axial Play   Lead Screws
 C7
 C5
                                                     Accuracy Screw Shaft  Lead
         Accuracy  Screw Shaft  Lead
                                                                    Screw shaft length (mm)
 P.93  Example   Machine Tool   Positioning Mechanism  P  G  G  grade  O.D.  (mm)  min.  max.  (mm)   grade  O.D.  (mm)  min.  max.  (mm)  P.93
 Industry
 Feeding Mechanism
                                                                01
                   01
 G
 P
                          55
              04
                                                                               125
                                                           04
                                   130
 Lead Screw   Nuts  FA Automation   Positioning Mechanism  P  G  P  P  06  01  60  170  0.02 or Less  06  01  60  155  0.005 or Less  Nuts  Lead Screw
                                                                02
                   02
 of Use
 Industry
                                                                02
 Feeding Mechanism
                   02
 P
 P
 P
                                                                10
                   10
 P.111  EThe example of use is for reference only. Please select the appropriate product according to the actual situation.  08  06  100  400  08  06  210  P.111
                                                                02
                   02
 Lead Screws   Support Units  Easily handling with end point positioning   More suitable for the end position   10  02  600  0.05 or Less  C5  10  02  100  350  0.008 or Less  Support Units  Lead Screws
 MISUMI standard product
 MISUMI Economy series
                   04
                                                                04
                   04
                                                                04
                                                           12
                                                                               500
                   10
                                                                05
 For example: Multi-point positioning feeding
 For example: Machining equipment
 P.115  and process control  positioning mechanism  C7  12  05  150  800  15  10  150  1100        P.115
                   05
                                                                10
 (The workpiece needs to move smoothly through
 mechanism
 Stop Plates /    Position Indicators  the motor to ensure the machining accuracy.)  (The workpiece is automatically fed by motor drive.)  15  10  1200  0.1 or Less  20  20  200  0.015 or Less  Position Indicators  Stop Plates /
                                                                05
                   16
                                                                10
                   20
 P.119        20   05                     0.15 or Less          20             1500                P.119
                                                                05
                   10
                   20     200                              25   10    300
 Actuators    25   05             2000                          25                                  Actuators
                   10
                   25
 P.131        32   05     300             0.2 or Less                                              P.131
                   10
                   32
        * Screw shaft length can be specified in 1mm increments.
 MISUMI
 standard product  MISUMI Economy series
                                                                                                  38
   38   39   40   41   42   43   44   45   46   47   48