Page 67 - MISUMI SINGAPORE Economy Series
P. 67

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  E-KBS0610  7  0 -0.2                30°  30°            Lead Screws / Actuators  Ball Screws /





                             0  φ 14  -0.017  (9.5) 19 4  X  8  -0.006  -0.008          φ 21
 Rolled Ball   Screws                            φ 6         0  φ 5    0  φ 4  φ 27                Screws  Rolled Ball



 P.37                                     X            3        6.5                    4- φ 3.4 Through  P.37
 Precision Ball   Screws  Y (Nut Motion Range)  4L  (4)  (7)  19   6   M5×0.5   X-X View           Screws  Precision Ball
                                                                                  16


 P.59                                                                                              P.59
 Support Units    for Ball Screw  1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial   Direction  for Ball Screw  Support Units
                                                                                         Twisting
                                                                of
                                                                                    Play
                                          (1mm increments)
                         2Screw Shaft
                                                                     C (Dynamic)  C (Static)
                                                              Circuits
                                                                       kN
                                                                              kN
                            O.D.
 P.81                                                                                              P.81
                                     01                        3 turns  0.56  0.95
 Motor   Brackets                                        L-35                                      Brackets  Motor
 P.91                                02                        3 turns  0.75  1.2                  P.91
 Lead Screws  E-KBS          06               60~155                                or Less  Right  Lead Screws
                                                                                    0.005

 P.93                                06                  L-36  3.2 turns  0.87  1.45               P.93
 Lead Screw   Nuts                   10                       2.4 turns  0.95  1.6                 Nuts  Lead Screw




 P.111            Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.111
 Lead Screws   Support Units  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - -  4L    Support Units  Lead Screws
          Example
                                E-KBS0601
                                                          80
                     Example
 P.115         Alteration  Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead)  - 4L - -  (RLC·TFC…etc.)  P.115
                                                      -
                                                        80
                                    E-KBS0601
                                                                RLC
 Stop Plates /    Position Indicators  QSupport side  Code  Spec.                                  Position Indicators  Stop Plates /
             Alterations
          1
            Ball Nut Orientation
          1
            Reversed
            (Support side)
 P.119    Standard  (Fixed side)  RLC  Changes the nut direction.                                  P.119
                                   Ordering Code  RLC
 Actuators  2 Change               Machining added on the support                                   Actuators
            Machining on Support
            Side Shaft End
                                   side shaft end.
 P.131    Standard  d1             Ordering Code  TFC                                              P.131
                                        0
                                    d
                                      φ4-0.01
                           TFC     d1  φ3.7±0.03
           Change  d                L  5.35±0.05
                 L1
                                       +0.1
                 L                 L1  0.5  0
                (8)                E  When specified, Y dimension
                                    will become shorter.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  62
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   62   63   64   65   66   67   68   69   70   71   72