Page 70 - MISUMI SINGAPORE Economy Series
P. 70

1                   Precision Ball Screws Shaft Dia. 10 Lead 2 / 4 Accuracy Grade C5                                                                                                                   1


    Ball Screws /    Lead Screws / Actuators     Representative model: C-KBS1002-150  Shipping                                                                                                            Lead Screws / Actuators  Ball Screws /

                                                  Save Up to
                                                                 34%
                                                  vs Standard Type
                                                     194.92
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 7 days                                                                                                                     Screws  Rolled Ball

                                                                       1~9
                                                                                       10~
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws         Screw Shaft  E  Shipping days may differ by Quantity.                                                                                                                 Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Nut
           grade
                 Dia.
                          Material
                                  Hardness
                                                            Hardness Surface Treatment
   P.59   Accuracy  Screw   Lead   equivalent  Induction hardening   Surface Treatment Material  Carburized   -                                                                                           P.59
                           S55C
                                                      SCM420
            C5
                                               -
                      2·4
                 10
    Support Units    for Ball Screw  C-KBS1002  28                                                                                                                                                        for Ball Screw  Support Units
                                  58~62HRC
                                                     equivalent  58~62HRC
   P.81     φ 6  0       -0.012  φ 5.7  0       -0.2  φ 18  0  -0.017  5  X  φ 8  0       -0.015  φ 6  0       -0.012  30°  30°  φ 27                                                                     P.81
    Motor   Brackets                       φ 10                       φ 35                                                                                                                                Brackets  Motor
   P.91                 +0.14          X                                                                                                                                                                  P.91
                       0.8 0                                                22     4- φ 4.5 Through
     Lead Screws   (9)  6.8 0     Y (Nut Motion Range)  35  10  9  M8×1.0  X-X View                                                                                                                        Lead Screws
                         +0.2
   P.93   C-KBS1004                   4L                                                                                                                                                                  P.93
    Lead Screw   Nuts  φ 5.7  0       -0.2  -0.02    34  10        M6      30°  30°   φ 36                                                                                                                Nuts  Lead Screw

                                                                   Oil hole

   P.111     φ 6  0       -0.012  φ 26  0  X  φ 10  φ 8  0       -0.015  φ 6  0       -0.012                                                                                                              P.111
    Lead Screws   Support Units  0.8 0                                φ 46                                                                                                                                Support Units  Lead Screws

                         +0.14
                         +0.2
                                                                                     4- φ 4.5 Through
   P.115               6.8   0           X            10                            φ 8 Counterbored                                                                                                      P.115
                   (9)      Y (Nut Motion Range)   35     9    M8×1.0        28      Depth 4.5
    Stop Plates /    Position Indicators  Part Number  4L  Number   Basic Load Rating  X-X View                                                                                                           Position Indicators  Stop Plates /
                                                                              Applicable Support Units
                                                                        Twisting
                                                   of
                                                                   Play
                                 (1mm increments)
                             3
   P.119   1Type  2Screw Shaft   Lead  4Overall Length L   Y  Circuits  C (Dynamic)  C (Static)   Axial   Direction Shape  Fixed side  Support side                                                       P.119
                                                                                           model
                                                                                     model
                     O.D.
                                                             kN
                                                        kN
                                                                              Square Type C-TEK8 C-TEF8
     Actuators  C-KBS  10    02    100~350   L-53  3 turns  1.2  2.1  0.008   Right  Round Type C-TFK8 C-TFF6                                                                                              Actuators
                                                                              Short Type E-TLK8S E-TLF8
   P.131                     04                        1.6   3.4   or Less    Square Type C-TEK8 C-TEF8                                                                                                   P.131
                                                                              Round Type C-TFK8 C-TFF6
                                                                              Short Type E-TLK8S E-TLF8
          *The Y dimension must be larger than the full length of the nut            kgf=N×0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) -  4L
                                C-KBS1002             -  150
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KBS             Keyword  ball screw c5                    Economy series
     65
   65   66   67   68   69   70   71   72   73   74   75