Page 75 - MISUMI SINGAPORE Economy Series
P. 75

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  1Type  Part Number  3Lead  4Overall Length L   Y  Number  Basic Load Rating  Axial   Direction Shape  Fixed side  Support side   Lead Screws / Actuators  Ball Screws /
                                                                            Applicable Support Units
                                                                     Twisting
                                                of
                                                    C (Dynamic)   C (Static)
                  2Screw
                                                               Play
                               (1mm increments)
                                              Circuits
                  Shaft O.D.
                                                                                          model
                                                     kN
                                                          kN
                                                                                  model
                                                                                         C-TEF12
                                                                          Square Type C-TEK12
                                                                                         C-TFF12
                                                                                         E-TLF12
                                                                          Short Type
                                                                                 E-TLK12
 Rolled Ball   Screws  C-KBS  15  05  150~1100  L-62  3 turns  3.6  7.4   or Less  Right  Round Type C-TFK12  C-TEF12  Screws  Rolled Ball
                                                                          Square Type C-TEK12
                                                               0.015
                                                                          Round Type C-TFK12
                           10
                                                                                         C-TFF12
                                                                                         E-TLF12
                                                                          Short Type
                                                                                 E-TLK12
                                                1.8
 P.37                      20                  turns  3.0  7.1            Square Type C-TEK12  C-TEF12  P.37
                                                                          Round Type C-TFK12
                                                                                         C-TFF12
 Precision Ball   Screws  *The Y dimension must be larger than the full length of the nut  kgf=N×0.101972  Screws  Precision Ball
                                                                                 E-TLK12
                                                                                         E-TLF12
                                                                          Short Type
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example
 P.59     Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - -  4L                        P.59
                                                         150
                                C-KBS1505
 Support Units    for Ball Screw  Alteration          QFixed side      Code    Adds wrench flats on the fixed   for Ball Screw  Support Units
                                                         Alterations
                                                                                     Spec.
                                                        Wrench Flats on Fixed
                                                      6
                                                                               side shaft end.
          Example
                                                                               Ordering Code  SZC
                                     - 150 -
                                              KC10
                      C-KBS1505
 P.81     Ordering  Part Number (1Type · 2Screw Shaft O.D. · 3Lead) - 4L -  (NC·KC…etc.)  Side  7  5  SZC  E  Ball bearings will fall out if the   P.81
                                                                                ball nut crosses the wrench flats.
                                                          0
          QSupport side                                 Incomplete Hardened Area  E  The nut may not be moved
                                                         10-0.2
                                                             32
                                                                                within the Incomplete Hardened
             Alterations
 Motor   Brackets  1  No Machining on   Code  Spec.   7  Keyway on Fixed Side   Adds a keyway on the fixed side   Brackets  Motor
                                                                                Area. Note that when selecting.
            Support Side Shaft End
                                                                               shaft end.
           Standard                No machining added on the   Shaft End       3≤KC≤14
                                   support side shaft end.
                                                                               When specified simultaneously
 P.91       When            NC     Ordering Code  NC                    KC     with Q, 3≤KC≤F-1    P.91
          machining is   L                               KC                    KC = 1mm increments
           specified
 Lead Screws  2  Ball Nut Orientation                 8  Machining fixed side   The machining position of   Lead Screws
                                                                               Ordering Code  KC10
                                                        shaft end keyways
                                                                               keyways at fixed side shaft end
            Reversed
                                                                               can be specified. (Keyway size
                   (Fixed side)
            (Support side)
                                   Ordering Code  RLC
                                                                               3≤K≤13  K+S≤14
 P.93     Standard         RLC     Changes the nut direction.           KLC    is the same as KC.)  P.93
                                                                               When specified simultaneously
           Change                                         K    S               with Q,  3≤K≤28
 Lead Screw   Nuts  3  No Retaining Ring   No Retaining Ring Groove on   9  Flat Machined on   K, S = 1mm increments  Nuts  Lead Screw
                                                                                    K+S≤F-1
            Groove on Support
                                                                               Ordering Code  KLC-K5-S3
            Side Shaft End
                                                                               Adds a flat on the fixed side
                                   Support Side Shaft End.
            Standard
                                                                               5≤SC≤14
              When
 P.111     machining is    RNC     Ordering Code  RNC   Fixed Side Shaft End  SC  shaft end.       P.111
                                                                               When specified simultaneously
             specified
                                                                               with Q, 5≤SC≤F-1
                                                                0.5
                                                         SC
 Lead Screws   Support Units  4  Change the length of the   FC  Change the length of the   0  No machining of small   Ordering Code  SC10  Support Units  Lead Screws
                                                                               SC = 1mm increments
            support side shaft end
                                   support side shaft end.
                                                        steps on the fixed side
                                   11≤FC≤30
                                   Ordering Code  FC20
                                                                               the fixed side
 P.115        FC  9.15             FC = 1mm increments   Standard       NF     No machining of small steps on   P.115
                                                                               Ordering Code  NF
                                                       Change  L
            Change Support Side
                                   Changes the machining on the
          5
 Stop Plates /    Position Indicators  machining is   GC  support side.  Q  Change dimensions   Change dimensions of small   Position Indicators  Stop Plates /
            Shaft End Machining
                                   5≤G≤36
                                                        of small steps on the
           Standard
                                   Q is selected from 8, 10 and 12
                                                                               steps on the fixed side
                                                        fixed side
            When
                                   G = 1mm increments
                                   Ordering Code
                                                                               F, P = 1mm increments
 P.119     specified  Qh7  G       GC-Q8-G20           Recommended  P   FP     15≤F≤30  6≤P≤10     P.119
                                                                               Ordering Code
          E Only one of 1, 3, 4 and 5 can be selected.       F                 FP-F30-P10
 Actuators  E Only one of 0 and Q can be selected.    W Recommended            Change dimensions of big steps   Actuators
          E Only one of 7, 8 and 9 can be selected.
                                                        Change dimensions of big
                                                        steps on the fixed side
                                                                               on the fixed side
          E When W and e are specified simultaneously, no male thread will be machined
                                                                               13≤E≤48  10≤U≤E-3
           regardless of the value specified for U in W.
                                                                               Ordering Code
           Please reconfirm.
 P.131    E When W or e is specified, the recommended support unit may not be available.   U  EU  E, U = 1mm increments  P.131
                                                                               EU-E48-U20
          E When specifying any alteration, the nut motion range (Y dimension) may
           become shorter. Please make sure that the nut motion range is greater than the   E
           full length of the nut.                    e  No machining of big
                                                        steps male thread on
                                                        the fixed side         No machining of big steps male
                                                        Standard        NU     thread on the fixed side
                                                                               Ordering Code  NU
                                                        Change
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  70
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   70   71   72   73   74   75   76   77   78   79   80